Product Hierarchy
Product Hierarchy

DIS RSWT 5K-911 SW - Discontinued – Replaced by: RSWT 5K-911





M12 Power | Single-Ended Cordset | M12 Male Angled, #Contacts 5, K-code → Open End | Cable: Black PUR; 1.50 mm² (16 AWG) | 630 V / 16 A

Life Cycle Status: Discontinued

Replaced by: RSWT 5K-911
Face View
Pin 1Pin 2Pin 3Pin 4PE
black 1black 2black 3black 4green / yellow

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: M12 Power
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Molded | M12 Male | Angled
Number of Pins: 5 (4+PE)
Coding, Side 1: K
Shielding Type: Unshielded
Attachment Type: Coupling Screw
Voltage Rating: 630 V
Rated Voltage (UL): 600 V
Rated Impulse Voltage: 6.0 kV
Operating Voltage: 600 V AC/DC
Current Rating: 16 A
Rated Current (UL)*: 16 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67, IP69k
Side 1 Design Standard: IEC 61076-2-111
Side 1 Pollution Degree: 3 acc. to IEC 60664-1
Clearance / Creepage Distance: IEC 60664-1 (2020-05)
Overvoltage Category: III acc. to IEC 60664-1

Materials

Contact Base Material: Copper Alloy (CuNi)
Side 1 Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Glass-filled Polybutylene Terephthalate (PBT GF)
Contact Bearer Color: Blue
Flammability Class (Contact Bearer): UL 94 V-2
Molded Body Material: Thermoplastic Elastomer (TPE)
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Copper Alloy (CuZn)
Attachment Plating: Nickel (Ni)

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 911
Conductor Size: 1.50 mm²
Conductor Resistance: ≤ 13.3 Ω/km
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 4 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 10 Mio, max. 50 m/s²
Cycles (Torsion): ˃ 5 Mio @ ± 30 °/1 m
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Black
Cable Diameter D: Ø 8.0 | 0.315"
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 2.35 mm | 0.092"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 40° C to + 80° C
Ambient Temperature (Flex Installation): - 30° C to + 80° C
Ambient Temperature (Fixed Installation short-term 100h): - 40° C to + 125° C
Ambient Temperature (Drag Chain Inst): - 20° C to + 60° C
UL Cable Type: AWM Style 20939
Flammability Class (Cable Jacket): VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 UL VW-1, CSA FT1 | Halogen-Free: Yes, DIN VDE 0472 T.815 | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

Approvals

UL-File: E497237
UL: UL 2237; cULus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: DIN VDE 0472 T.815
Oil Resistance: HD 22.10 Appendix A, DIN EN 60811-404

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: 1. Do not connect or disconnect under load.
Product Characteristics: To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.
Variants
Item #Item DescriptionCable Length
934852317RSWT 5K-911/2 M SW2 m
934852318RSWT 5K-911/5 M SW5 m
934852319RSWT 5K-911/10 M SW10 m
934852320RSWT 5K-911/15 M SW15 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: M12-K-PG-200902-0216V02
LUMBERG-AUTOMATION-M12-POWER-SOLUTION-2025-05-PB366-DE.pdf
LUMBERG-AUTOMATION-M12-POWER-SOLUTION-2025-05-PB366-EN.pdf
PDN - Lumberg Automation M12 Power SW EN.pdf
PDN - Lumberg Automation M12 Power SW DE.pdf
No accessories are available for this product