Mini Power Double-Ended Cordset: 1 3/8" male angled to 1 3/8" female straight, 3-pin(2+PE), black body, 600 V, 42 A; TPE black cable, 10 AWG
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Unshielded |
| Rated Voltage (UL): | 600 V |
| Rated Current (UL)*: | 42 A |
| Side 1 Product Sub Family: | 1 3/8" |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | angled |
| Attachment Type: | Coupling Nut |
| Number of Pins: | 3(2+PE) |
| Ambient Temperature (Operation)*: | -30 °C to +90 °C |
| Protection Degree / IP Rating**: | IP 67, IP 68 |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Ni/Au |
| Contact Bearer Material: | PVC |
| Contact Bearer Color: | black |
| Molded Body Material: | PVC |
| Molded Body Color: | black |
| Attachment Material: | CuZn |
| Cable Number: | 800 |
| Conductor Size: | 10 AWG |
| Number of Wires: | 3 |
| Cable Jacket Material: | Thermoplastic Elastomers (TPE) |
| Cable Jacket Color: | Black |
| Cable Diameter D: | ø 0.474" |
| Wire Insulation Material: | PVC/NYLON |
| Ambient Temperature (Fixed Installation): | -30 °C to +90 ° |
| UL Cable Type: | TC-ER |
| Flammability Class (Cable Jacket): | FT-4 |
| Side 2 Product Sub Family: | 1 3/8" |
| Side 2 Type of Contact/Gender: | female |
| Connector Design, Side 2: | straight |
| Attachment Type, Side 2: | Coupling Screw |
| Number of Pins, Side 2: | 3(2+PE) |
| Ambient Temperature (Operation), Side 2*: | -30 °C to +90 °C |
| Protection Degree / IP Rating, Side 2**: | IP 67, IP 68 |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Ni/Au |
| Contact Bearer Material, Side 2: | PVC |
| Contact Bearer Color, Side 2: | black |
| Molded Body Material, Side 2: | PVC |
| Molded Body Color, Side 2: | black |
| Attachment Material, Side 2: | CuZn |
| UL-File: | E482233 |
| UL: | TC-ER |
| RoHS Compliant: | Yes |
| Oil Resistance: | Oil Res I/II |
| UV Resistance: | Sunlight Res |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 511000442 | RSWP 3-RKP 3-800/0.5M | 0.5 m |
| 511000443 | RSWP 3-RKP 3-800/1M | 1 m |
| 511000445 | RSWP 3-RKP 3-800/2M | 2 m |
| 511000447 | RSWP 3-RKP 3-800/3M | 3 m |
| 511000448 | RSWP 3-RKP 3-800/4M | 4 m |
| 511000449 | RSWP 3-RKP 3-800/5M | 5 m |
| 511000450 | RSWP 3-RKP 3-800/6M | 6 m |
| 511000451 | RSWP 3-RKP 3-800/8M | 8 m |
| 511000452 | RSWP 3-RKP 3-800/10M | 10 m |
| 511000453 | RSWP 3-RKP 3-800/12M | 12 m |
| 511000454 | RSWP 3-RKP 3-800/14M | 14 m |
| 511000455 | RSWP 3-RKP 3-800/15M | 15 m |
| 511000456 | RSWP 3-RKP 3-800/18M | 18 m |
| 511000457 | RSWP 3-RKP 3-800/20M | 20 m |
| 511000458 | RSWP 3-RKP 3-800/22M | 22 m |
| 511000459 | RSWP 3-RKP 3-800/25M | 25 m |
| 511000460 | RSWP 3-RKP 3-800/30M | 30 m |
| 511000461 | RSWP 3-RKP 3-800/35M | 35 m |
| 511000462 | RSWP 3-RKP 3-800/40M | 40 m |
| 511000463 | RSWP 3-RKP 3-800/45M | 45 m |
| 511000464 | RSWP 3-RKP 3-800/50M | 50 m |
| 511000444 | RSWP 3-RKP 3-800/1.5M | 1.5 m |
| 511000446 | RSWP 3-RKP 3-800/2.5M | 2.5 m |