(109)7/8" Power Single-Ended Cordset: Male, angled, 2-pin, orange body, 230 V AC/DC, 12 A; PVC orange cable, 0.75 mm²
Pin 1 | Pin 2 |
---|---|
brown | blue |
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | male |
Connector Design: | angled |
Number of Pins: | 2 |
Shielding: | Unshielded |
Attachment Type: | Coupling nut |
Rated Voltage: | 250 V AC/DC |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 12 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Ambient Temperature (Operation)*: | -40 °C to +90 °C |
Protection Degree / IP Rating**: | IP68 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | orange |
Molded Body Material: | TPU |
Molded Body Color: | orange |
Attachment Material: | PA, black |
Cable Number: | 03 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 2 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | orange |
Cable Diameter D: | ø 6.80 ±0.20 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 2.40 mm |
Ambient Temperature (Fixed Installation): | - 40 °C to +90 °C |
Ambient Temperature (Flex Installation): | + 5 °C to +90 °C |
UL Cable Type: | AWM: 2654 |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1; flame-retardant and self-extinguishing |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect / disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
934636321 | RSW 20-03/0,5 M | 0.5 m |
34637 | RSW 20-03/2 M | 2 m |
98583 | RSW 20-03/5 M | 5 m |