Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
M23 - Singled-Ended Male Straight Cordset, External Thread Fixed | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Black PUR Jacket, 16x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 | Pin 13 | Pin 14 | Pin 15 | Pin 16 | Pin 17 | Pin 18 | Pin 19 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| violet | red | grey | red-blue | green | blue | grey-pink | white-green | white-yellow | white-grey | black | green-yellow | yellow-brown | brown-green | white | yellow | pink | grey-brown | brown |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M23 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | M23 | Male |19 Pole | 0° | Fixed Thread |
| Number of Pins: | 19 |
| Shielding Type: | Unshielded |
| Attachment Type: | External thread fixed |
| Voltage Rating: | 125 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 120 V AC/DC |
| Current Rating: | 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm) |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Cross Section: | 16x0.5mm² + 3x1.0 mm² |
| Ambient Temperature (Operation)*: | - 25 °C to + 80 °C |
| Protection Degree / IP Rating**: | IP67 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Copper Alloy |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Polybutylene terephthalate (PBT) |
| Contact Bearer Color: | White |
| Flammability Class (Contact Bearer): | UL 94 V0 |
| Molded Body Material: | Thermoplastic Polyurethane (TPU) |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94-HB |
| Attachment Material: | Brass (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| O-Ring Material: | Fluorocarbon rubber (FKM) |
| Cable Number: | 242 |
| Conductor Size: | 16x0.5mm² + 3x1.0 mm² |
| Number of Wires: | 19 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 2 M |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyurethane (PUR) |
| Cable Jacket Color: | Black |
| Cable Diameter D: | Ø 11.60 |
| Wire Insulation Material: | Polypropylene (PP) |
| Insulated Wire Diameter: | 16 x Ø 1.45 mm + 3 x Ø 1.95 mm |
| Ambient Temperature (Fixed Installation): | - 50 °C to + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C to + 80 °C |
| Ambient Temperature (Drag Chain Inst): | max. + 60 °C |
| UL Cable Type: | AWM: 21198 / 20549 |
| Flammability Class (Cable Jacket): | IEC 60332-2, VDE 0482-265-2-2, EN 50265-2-2, FT2; flame-retardant |
| Cable Characteristics: | Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments |
| RoHS Compliant: | Yes |
| Halogenfree: | IEC 60754-1, VDE 0482-267, EN 50267-2-1 |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect / disconnect under load. |
| Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 20016 | RSUF 19-242/50 M | |
| 104327 | RSUF 19-242/2 M | 2 m |
| 62140 | RSUF 19-242/5 M | 5 m |
| 62141 | RSUF 19-242/10 M | 10 m |
| 62142 | RSUF 19-242/15 M | 15 m |
| 63299 | RSUF 19-242/20 M | 20 m |
| 97533 | RSUF 19-242/25 M | 25 m |
| 76089 | RSUF 19-242/30 M | 30 m |
| 97574 | RSUF 19-242/35 M | 35 m |
| 76091 | RSUF 19-242/40 M | 40 m |