Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1096)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(830)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(494)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(925)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
M23 - Double-Ended Cordset: M23 - Male Straight, External Thread Fixed | #Contacts: 12 | M23 - Female Straight | #Contacts: 12 |120 V / 8 A | Black PUR Jacket, 8x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| white | green | yellow | grey | grey-pink | red-blue | white-green | brown-green | blue | blue (bridge to pin 9) | brown | green-yellow |
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| white | green | yellow | grey | grey-pink | red-blue | white-green | brown-green | blue | blue (bridge to pin 9) | brown | green-yellow |
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Unshielded |
| Voltage Rating: | 125 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 110 V AC/DC |
| Current Rating: | 8 A |
| Side 1 Product Sub Family: | M23 Power |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | M23 | Male |12 Pole | 0° | Fixed Thread |
| Attachment Type: | Male Thread (coupling screw) |
| Number of Pins: | 12 |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Cross Section: | 8x0.5mm² + 3x1.0 mm² |
| Ambient Temperature (Operation)*: | - 25 °C to + 80 °C |
| Protection Degree / IP Rating**: | IP67 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Polybutylene terephthalate (PBT) |
| Contact Bearer Color: | White |
| Flammability Class (Contact Bearer): | UL 94 V0 |
| Molded Body Material: | Thermoplastic Polyurethane (TPU) |
| Molded Body Color: | Yellow |
| Flammability Class (Molded Body): | UL 94-HB |
| Attachment Material: | Brass (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| O-Ring Material: | Fluorocarbon rubber (FKM) |
| Gasket Material: | Fluorocarbon rubber (FKM) |
| Note: | Do not connect / disconnect under load. |
| Cable Number: | S4741 |
| Conductor Size: | 8x0.5mm² + 3x1.0 mm² |
| Number of Wires: | 11 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 2 M |
| Conductor Material: | Cu |
| Cable Jacket Material: | Thermoplastic elastomers (TPE) |
| Cable Jacket Color: | Yellow |
| Cable Diameter D: | Ø 10.00 [0.39]" |
| Wire Insulation Material: | Polypropylene (PP) |
| Insulated Wire Diameter: | 8 x Ø 1.45 mm [0.057"] + 3 x Ø 1.95 mm [0.077"] |
| Ambient Temperature (Fixed Installation): | - 25 °C to + 80 °C (PLTC 75 °C) |
| Ambient Temperature (Flex Installation): | - 25 °C to + 80 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C to + 60 °C |
| UL Cable Type: | PLTC |
| Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-2-2, IEC 60332-1-2, UL 1685 vertical tray |
| Cable Characteristics: | Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments |
| Side 2 Product Sub Family: | M23 Power |
| Side 2 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design, Side 2: | M23 | Female |12 Pole | 0° |
| Attachment Type, Side 2: | Female Thread (coupling nut) |
| Number of Pins, Side 2: | 12 |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 100 |
| Conductor Cross Section, Side 2: | 8x0.5mm² + 3x1.0 mm² |
| Ambient Temperature (Operation), Side 2*: | - 25 °C to + 80 °C |
| Protection Degree / IP Rating, Side 2**: | IP67 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance, Side 2: | acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | Brass (CuZn) |
| Contact Plating, Side 2: | Gold over Copper (Cu/Au) |
| Contact Bearer Material, Side 2: | Polyamide (Nylon), PA 66 |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94-HB |
| Molded Body Material, Side 2: | Thermoplastic Polyurethane (TPU) |
| Molded Body Color, Side 2: | Yellow |
| Flammability Class (Molded Body), Side 2: | UL 94-HB |
| Attachment Material, Side 2: | Brass (CuZn) |
| Attachment Plating, Side 2: | Nickel (Ni) |
| O-Ring Material, Side 2: | Fluorocarbon rubber (FKM) |
| Note, Side 2: | Do not connect / disconnect under load. |
| RoHS Compliant: | Yes |
| Halogenfree: | No |
| Oil Resistance: | Yes |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note Derating: | * Notice derating |
| Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |