Product Hierarchy
Product Hierarchy

RSU 19-RKWU 19-S3792 - Obsolete | Alternative: RSU 19-RKWU 19-242







M23 - Double-Ended Cordset: M23 - Male Straight | #Contacts: 19 | M23 - Female Angled | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Grey PUR Jacket, 19x0.75 mm² (18 AWG), Numeric

Life Cycle Status: Obsolete

Replaced by: RSU 19-RKWU 19-242
Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
blue # 1blue # 2blue # 3blue # 4blue # 5blue # 6blue # 7blue # 8blue # 9blue # 10blue # 11green / yellowblue # 13blue # 14blue # 15blue # 16blue # 17blue # 18blue # 19
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
blue # 1blue # 2blue # 3blue # 4blue # 5blue # 6blue # 7blue # 8blue # 9blue # 10blue # 11green / yellowblue # 13blue # 14blue # 15blue # 16blue # 17blue # 18blue # 19

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 125 V
Rated Impulse Voltage: 1.5 kV
Rated Current*: 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)

Technical Data Side 1

Product Sub Family: M23 Power
Type of Contact / Gender: Pin Contact / Male
Connector Design: Straight (0°) Body
Attachment Type: Coupling Nut
Number of Pins: 19
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Conductor Cross Section: 19 x 0.75mm²
Ambient Temperature (Operation)*: - 25 °C to + 80 °C
Protection Degree / IP Rating**: IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Polybutylene terephthalate (PBT)
Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Polybutylene terephthalate (PBT)
Contact Bearer Color: White
Flammability Class (Contact Bearer): UL 94 V0
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: Black
Flammability Class (Molded Body): UL 94-HB
Attachment Material: Brass (CuZn)
Attachment Plating: Nickel (Ni)
O-Ring Material: Nitrile Butadiene Rubber (NBR)

Cable Data

Cable Number: S3792
Conductor Size: 0.34 mm²
Number of Wires: 19
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Conductor material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Grey
Cable Diameter D: Ø 11.60
Wire Insulation Material: Polyvinyl chloride (PVC)
Insulated Wire Diameter: Ø 1.20 mm [0.068"]
Ambient Temperature (Fixed Installation): - 40 °C to + 80 °C
Ambient Temperature (Flex Installation): - 5 °C to + 80 °C
UL Cable Type: AWM 20233
Flammability Class (Cable Jacket): FT-1
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

Technical Data Side 2

Product Sub Family, Side 2: M23 Power
Type of Contact / Gender, Side 2: Socket Contact / Female
Connector Design, Side 2: Angled (90°) Body
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 19
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Conductor Cross Section, Side 2: 19 x 0.75mm²
Ambient Temperature (Operation), Side 2*: - 25 °C to + 80 °C
Protection Degree / IP Rating, Side 2**: IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance, Side 2: acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Copper Alloy
Contact Plating, Side 2: Gold over Copper (Cu/Au)
Contact Bearer Material, Side 2: Polyamide (Nylon), PA 66
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94-HB
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: Black
Flammability Class (Molded Body), Side 2: UL 94-HB
Attachment Material, Side 2: Brass (CuZn)
Attachment Plating, Side 2: Nickel (Ni)
O-Ring Material, Side 2: Fluorocarbon rubber (FKM)
Note, Side 2: Do not connect / disconnect under load.

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: * Notice derating
Particularities: When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.
RKWU_19.zip
Side_1_RSU_19.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
M23-19p-PCS-210707-0340V00.pdf
PDA-S3792-2025-07.pdf
No accessories are available for this product