Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
M12 Power | Single-Ended Cordset | M12 Male Straight, #Contacts 4, T-code → Open End | Cable: Black PUR; 1.50 mm² (16 AWG) | 63 V / 16 A | 360° Shield Protection
Replacement of: DIS RSTS 4T-722 SW| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | white | blue | black |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M12 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | Molded | M12 Male | Straight |
| Number of Pins: | 4 |
| Coding, Side 1: | T |
| Shielding Type: | Shielded |
| Attachment Type: | Coupling Screw |
| Voltage Rating: | 63 V |
| Rated Voltage (UL): | 63 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 60 V AC/DC |
| Current Rating: | 16 A |
| Rated Current (UL)*: | 16 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C to + 125 °C, notice derating |
| Protection Degree / IP Rating**: | IP65, IP67, IP69k |
| Side 1 Design Standard: | IEC 61076-2-111 |
| Side 1 Pollution Degree: | 3 acc. to IEC 60664-1 |
| Clearance / Creepage Distance: | IEC 60664-1 (2020-05) |
| Overvoltage Category: | III acc. to IEC 60664-1 |
| Contact Base Material: | Copper Alloy (CuNi) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Glass-filled Polybutylene Terephthalate (PBT GF) |
| Contact Bearer Color: | Dark-Grey |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Molded Body Material: | Thermoplastic Elastomer (TPE) |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | Copper Alloy (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| Shielding Material: | CuZn, plating: Ni |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 722 |
| Conductor Size: | 1.50 mm² |
| Conductor Resistance: | ≤ 13.3 Ω/km |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
| Cycles (Bending): | ˃ 10 Mio, max. 50 m/s² |
| Cycles (Torsion): | ˃ 5 Mio @ ± 30 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyurethane (PUR) |
| Cable Jacket Color: | Black |
| Cable Diameter D: | Ø 8.2 | 0.322" |
| Wire Insulation Material: | Polypropylene (PP) |
| Insulated Wire Diameter: | Ø 2.35 mm | 0.092" |
| Inner Jacket: | TPE-O |
| Overall Shield (Cable): | Tinned Copper Braided Screen |
| Ambient Temperature (Fixed Installation): | - 40° C to + 80° C |
| Ambient Temperature (Flex Installation): | - 30° C to + 80° C |
| Ambient Temperature (Fixed Installation short-term 100h): | - 40 °C to +125 °C |
| Ambient Temperature (Drag Chain Inst): | - 20° C to + 60° C |
| UL Cable Type: | AWM Style 20939 |
| Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
| Cable Characteristics: | Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 UL VW-1, CSA FT1 | Halogen-Free: Yes, DIN VDE 0472 T.815 | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments |
| UL-File: | E497237 |
| UL: | UL 2237; cULus |
| RoHS Compliant: | Yes |
| Halogenfree: | DIN VDE 0472 T.815 |
| Oil Resistance: | HD 22.10 Appendix A, DIN EN 60811-404 |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | 1. Do not connect or disconnect under load. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 934851047 | RSTS 4T-722/2 M | 2 m |
| 934851647 | RSTS 4T-722/2 M HUM | 2 m |
| 934851048 | RSTS 4T-722/5 M | 5 m |
| 934851049 | RSTS 4T-722/10 M | 10 m |
| 934851050 | RSTS 4T-722/15 M | 15 m |
| 934851054 | DISCONTINUED | 15 m |