Product Hierarchy
Product Hierarchy

RST 5L-950 - M12 Power Single-Ended Cordset: Male, straight, 5-pin(4+FE), L-coded, blue body, 50 V AC/60 V DC, 16 A; PUR grey cable, 2.50 mm²

M12 Power Single-Ended Cordset: Male, straight, 5-pin(4+FE), L-coded, blue body, 50 V AC/60 V DC, 16 A; PUR grey cable, 2.50 mm²

Face View
Pin 1Pin 2Pin 3Pin 4FE
brownwhiteblueblackpink

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: M12 Power
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Molded | M12 Male | Straight
Number of Pins: 5 (4+FE)
Coding, Side 1: L
Shielding Type: Unshielded
Attachment Type: Coupling Screw
Voltage Rating: 63 V
Rated Voltage (UL): 63 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 60 V AC/DC
Current Rating: 16 A
Rated Current (UL)*: 16 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -40 °C to +125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67, IP69K
Side 1 Design Standard: IEC 61076-2-111
Side 1 Pollution Degree: 3 acc. to IEC 60664-1
Clearance / Creepage Distance: IEC 60664-1 (2020-05)
Overvoltage Category: III acc. to IEC 60664-1

Materials

Contact Base Material: Copper Alloy (CuNi)
Side 1 Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Glass-filled Polybutylene Terephthalate (PBT GF)
Contact Bearer Color: Grey
Flammability Class (Contact Bearer): UL 94 V-2
Molded Body Material: Thermoplastic Elastomer (TPE)
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Copper Alloy (CuZn)
Attachment Plating: Nickel (Ni)

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 950
Conductor Size: 2.5 mm²
Conductor Resistance: ≤ 8.2 Ω/km (at 20 °C)
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 4 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 10 Mio, max. 50 m/s²
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Grey
Cable Diameter D: Ø 9.8 | 0.386"
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 2.90 mm | 0.114"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): -40 °C to +90 °C
Ambient Temperature (Flex Installation): -30 °C to +90 °C
Ambient Temperature (Fixed Installation short-term 100h): -40 °C to +125 °C
Ambient Temperature (Drag Chain Inst): -20 °C to +60 °C
UL Cable Type: AWM Style 20939
Flammability Class (Cable Jacket): VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 | Halogen-Free: Yes, DIN VDE 0472 T.815 | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

Approvals

UL-File: E497237
UL: UL 2237; cULus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: DIN VDE 0472 T.815
Oil Resistance: HD 22.10 Appendix A, DIN EN 60811-404

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: 1. Do not connect or disconnect under load.
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: GEN-ALL-PG-201008-0355V01
LUMBERG-AUTOMATION-M12-POWER-SOLUTION-2025-05-PB366-DE.pdf
LUMBERG-AUTOMATION-M12-POWER-SOLUTION-2025-05-PB366-EN.pdf
No accessories are available for this product