Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
M12 Power | Single-Ended Cordset | M12 Male Straight, #Contacts 4, S-code → Open End | Cable: Black PVC; 1.50 mm² (16 AWG) | 630 V / 16 A
Replacement of: DIS RST 4S-733 SW| Pin 1 | Pin 2 | Pin 3 | PE |
|---|---|---|---|
| black 1 | black 2 | black 3 | green / yellow |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M12 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | Molded | M12 Male | Straight |
| Number of Pins: | 4 (3+PE) |
| Coding, Side 1: | S |
| Shielding Type: | Unshielded |
| Attachment Type: | Coupling Screw |
| Voltage Rating: | 630 V |
| Rated Voltage (UL): | 600 V |
| Rated Impulse Voltage: | 6.0 kV |
| Operating Voltage: | 600 V AC/DC |
| Current Rating: | 16 A |
| Rated Current (UL)*: | 16 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C to + 125 °C, notice derating |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-111 |
| Side 1 Pollution Degree: | 3 acc. to IEC 60664-1 |
| Clearance / Creepage Distance: | IEC 60664-1 (2020-05) |
| Overvoltage Category: | III acc. to IEC 60664-1 |
| Contact Base Material: | Copper Alloy (CuNi) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Glass-filled Polybutylene Terephthalate (PBT GF) |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Molded Body Material: | Thermoplastic Elastomer (TPE) |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | Copper Alloy (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 733 |
| Conductor Size: | 1.50 mm² |
| Conductor Resistance: | ≤ 13.3 Ω/km |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
| Cycles (Bending): | ˃ 1 Mio, max. 50 m/s² |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyvinyl Chloride (PVC) |
| Cable Jacket Color: | Black |
| Cable Diameter D: | Ø 8.0 | 0.314" |
| Wire Insulation Material: | Polyvinyl Chloride (PVC) |
| Insulated Wire Diameter: | Ø 2.55 mm | 0.100 " |
| Overall Shield (Cable): | Unshielded |
| Ambient Temperature (Fixed Installation): | - 40° C to + 90° C |
| Ambient Temperature (Flex Installation): | - 5° C to + 90° C |
| UL Cable Type: | AWM: 2587 |
| Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
| Cable Characteristics: | Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: Excellent, acids, and alkalis| Flame Retardance: VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-1 | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: Indoor, excellent balance of performance, cost, and versatility |
| UL-File: | E497237 |
| UL: | UL 2237; cULus |
| RoHS Compliant: | Yes |
| Halogenfree: | No |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | 1. Do not connect or disconnect under load. |
| Product Characteristics: | To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 934851005 | RST 4S-733/2 M | 2 m |
| 934851006 | RST 4S-733/5 M | 5 m |
| 934851007 | RST 4S-733/10 M | 10 m |
| 934851008 | RST 4S-733/15 M | 15 m |