(109)Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 4-pole to a, M12 Standard, Straight Female, 4-pole, 250 V | 4 A; with Yellow TPE-C 22 AWG cable
Product Family: | Sensor / Actuator Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 250 V |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw |
Number of Pins: | 4 |
Coding: | A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Black or Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Grey Transluscent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn, Nickel-plated, External thread |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 773 |
Conductor Size: | 22 AWG |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 8 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 M |
Conductor material: | Cu [Bare Copper] |
Cable Jacket Material: | TPE-C |
Cable Jacket Color: | Yellow |
Cable Diameter D: | Ø 4.98 mm |
Wire Insulation Material: | PVC-SR |
Insulated Wire Diameter: | Ø 1.19 mm |
Ambient Temperature (Fixed Installation): | - 40 to 105°C |
Ambient Temperature (Flex Installation): | - 15 to 90°C |
Ambient Temperature (Drag Chain Inst): | - 15 to 90°C |
UL Cable Type: | (UL) PLTC 105C SUN RES OR (CSA) C(UR) AWM I/II A/B 105C, 300V |
Flammability Class (Cable Jacket): | FT1 |
Cable Characteristics: | Mechanical Properties: Excellent flexibility for C-track /drag chain, High Impact Strength, Tear & Abrasion | Resistance Properties: Chemicals such as Acids, Degreaser Solvents, Alcohol and Alkalis, Petroleum Liquids such as Oil, Gas, and Grease, Weld Spark, Sunlight, and Ozone |
Product Sub Family, Side 2: | M12 Standard |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Coupling Thread |
Number of Pins, Side 2: | 4 |
Coding, Side 2: | A |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Design Standard, Side 2: | IEC 61076-2-101 |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | CuSn |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | TPU |
Contact Bearer Color, Side 2: | Black or Orange |
Flammability Class (Contact Bearer), Side 2: | UL 94 HB |
Molded Body Material, Side 2: | TPU |
Molded Body Color, Side 2: | Grey Transluscent |
Flammability Class (Molded Body), Side 2: | UL 94 HB |
Attachment Material, Side 2: | CuZn, Nickel-plated, Internal thread |
O-Ring Material, Side 2: | FKM, green or black |
Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
Note, Side 2: | Do not connect or disconnect under load. |
UL-File: | E315587 |
UL: | Yes |
VDE: | Yes |
RoHS Compliant: | Yes |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note Derating: | Notice derating |
Item # | Item Description | Cable Length |
---|---|---|
600007269 | RST 4-RKT 4-773/1M | 1 m |
600007270 | RST 4-RKT 4-773/2M | 2 m |
600007271 | RST 4-RKT 4-773/3M | 3 m |
600007272 | RST 4-RKT 4-773/4M | 4 m |
600007273 | RST 4-RKT 4-773/5M | 5 m |
600007274 | RST 4-RKT 4-773/10M | 10 m |