(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
RSRK 50-877 - 7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Unshielded |
| Voltage Rating: | 600 V |
| Rated Voltage (UL): | 600 V |
| Current Rating: | 8 A |
| Rated Current (UL)*: | 8 A |
| Side 1 Product Sub Family: | MINI 7/8" |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | Molded | 7/8" Male | Straight |
| Attachment Type: | Male Thread, Coupling Screw |
| Number of Pins: | 5 (4+PE) |
| Coding, Side 1: | A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Ambient Temperature (Operation)*: | -40°C to +90°C |
| Protection Degree / IP Rating**: | IP65, IP67, NEMA 6P |
| Contact Base Material: | Copper Alloy (CuZn) |
| Side 1 Contact Plating: | Au over Ag |
| Contact Bearer Material: | Thermoplastic polyurethane (TPU) |
| Contact Bearer Color: | Yellow |
| Molded Body Material: | Thermoplastic polyurethane (TPU) |
| Molded Body Color: | Yellow |
| Attachment Material: | Aluminum (Al) |
| Attachment Plating: | Anodized Black |
| Cable Number: | 877 |
| Conductor Size: | 16 AWG |
| Number of Wires: | 5 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 5 mio |
| Conductor Material: | Cu |
| Cable Jacket Material: | Thermoplastic Elastomers (TPE) |
| Cable Jacket Color: | Yellow |
| Cable Diameter D: | Ø 9.40 mm | 0.370" |
| Wire Insulation Material: | Polyvinyl Chloride (PVC) |
| Insulated Wire Diameter: | Ø 2.56 mm | 0.101" |
| Ambient Temperature (Fixed Installation): | -30 °C to +90°C |
| Ambient Temperature (Flex Installation): | + 5 °C to +90 °C |
| Ambient Temperature (Fixed Installation short-term 100h): | -30 °C to +90°C |
| Ambient Temperature (Drag Chain Inst): | + 5 °C to +90 °C |
| UL Cable Type: | UL: NEC Type TC-ER (UL 1277) |
| Flammability Class (Cable Jacket): | UL 1685, CSA FT4, IEEC 1202 |
| Cable Characteristics: | Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex |
| Side 2 Product Sub Family: | MINI 7/8" |
| Side 2 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design, Side 2: | Molded | 7/8" Female | Straight |
| Attachment Type, Side 2: | Female Thread, Coupling Nut |
| Number of Pins, Side 2: | 5 (4+PE) |
| Coding, Side 2: | A |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Ambient Temperature (Operation), Side 2*: | -40°C to +90°C |
| Operating Temperature (UL), Side 2: | - 30 °C - + 90 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67, NEMA 6P |
| Contact Base Material, Side 2: | Copper Alloy (CuZn) |
| Contact Plating, Side 2: | Au/Ag |
| Contact Bearer Material, Side 2: | Thermoplastic polyurethane (TPU) |
| Contact Bearer Color, Side 2: | Yellow |
| Molded Body Material, Side 2: | Thermoplastic polyurethane (TPU) |
| Molded Body Color, Side 2: | Yellow |
| Attachment Material, Side 2: | Aluminum (Al) |
| Attachment Plating, Side 2: | Anodized Black |
| Note, Side 2: | Do not connect or disconnect under load |
| UL-File: | E104696 |
| UL: | UL recognized |
| RoHS Compliant: | Yes |
| Halogenfree: | No |
| Oil Resistance: | Oil Res II |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note Derating: | Notice derating |
| Item # | Item Description | Cable Length |
|---|---|---|
| 20123 | RSRK 50-877/3 M | |
| 8241 | RSRK 50-877/2 M | |
| 9200 | RSRK 50-877/10 M | |
| 20635 | RSRK 50-877/0,6 M | |
| 18344 | RSRK 50-877/12 M | |
| 20634 | RSRK 50-877/0,3 M | |
| 9198 | RSRK 50-877/1 M | |
| 9199 | RSRK 50-877/5 M | |
| 1074 | RSRK 50-877/20 M | |
| 500004448 | RSRK 50-877/0.3M | 0.3 m |
| 500003375 | RSRK 50-877/0.5M | 0.5 m |
| 500004449 | RSRK 50-877/0.6M | 0.6 m |
| 500003252 | RSRK 50-877/1M | 1 m |
| 500003200 | RSRK 50-877/2M | 2 m |
| 540003442 | RSRK 50-877/2.5M | 2.5 m |
| 500003196 | RSRK 50-877/3M | 3 m |
| 500003376 | RSRK 50-877/4M | 4 m |
| 500003199 | RSRK 50-877/5M | 5 m |
| 500003377 | RSRK 50-877/6M | 6 m |
| 500003378 | RSRK 50-877/7M | 7 m |
| 500003329 | RSRK 50-877/8M | 8 m |
| 500004220 | RSRK 50-877/9M | 9 m |
| 500003197 | RSRK 50-877/10M | 10 m |
| 500003379 | RSRK 50-877/12M | 12 m |
| 500003328 | RSRK 50-877/13M | 13 m |
| 500003304 | RSRK 50-877/15M | 15 m |
| 500003198 | RSRK 50-877/20M | 20 m |
| 500004063 | RSRK 50-877/22M | 22 m |
| 500003303 | RSRK 50-877/25M | 25 m |
| 500003302 | RSRK 50-877/30M | 30 m |
| 500003444 | RSRK 50-877/35M | 35 m |
| 500003380 | RSRK 50-877/40M | 40 m |
| 500004070 | RSRK 50-877/45M | 45 m |
| 500003381 | RSRK 50-877/50M | 50 m |
| 500004069 | RSRK 50-877/55M | 55 m |
| 500003382 | RSRK 50-877/60M | 60 m |
| 500003383 | RSRK 50-877/70M | 70 m |
| 500003384 | RSRK 50-877/80M | 80 m |