Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)


7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Unshielded |
| Rated Voltage (UL): | 300 V |
| Rated Current (UL)*: | 5.6 A |
| Side 1 Product Sub Family: | MINI 7/8" |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | Molded | 7/8" Male | Straight |
| Attachment Type: | Male Thread, Coupling Screw |
| Number of Pins: | 5 |
| Coding, Side 1: | A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Ambient Temperature (Operation)*: | -40°C to +90°C |
| Protection Degree / IP Rating**: | IP 67 / NEMA 6P |
| Contact Base Material: | Copper Alloy (CuZn) |
| Side 1 Contact Plating: | gold over silver plated |
| Contact Bearer Material: | Thermoplastic polyurethane (TPU) |
| Contact Bearer Color: | Yellow |
| Molded Body Material: | Thermoplastic polyurethane (TPU) |
| Molded Body Color: | Yellow |
| Attachment Material: | Aluminum (Al) |
| Attachment Plating: | Anodized Black |
| Cable Number: | 794 |
| Conductor Size: | 18 AWG |
| Number of Wires: | 5 |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | Yellow |
| Cable Diameter D: | .304" (7.7 mm) |
| UL Cable Type: | PLTC |
| Side 2 Product Sub Family: | MINI 7/8" |
| Side 2 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design, Side 2: | Molded | 7/8" Female | Straight |
| Attachment Type, Side 2: | Female Thread, Coupling Nut |
| Number of Pins, Side 2: | 5 |
| Coding, Side 2: | A |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Ambient Temperature (Operation), Side 2*: | -40°C to +90°C |
| Protection Degree / IP Rating, Side 2**: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. |
| Contact Base Material, Side 2: | Copper Alloy (CuZn) |
| Contact Plating, Side 2: | gold over silver plated |
| Contact Bearer Material, Side 2: | Thermoplastic polyurethane (TPU) |
| Contact Bearer Color, Side 2: | Yellow |
| Molded Body Material, Side 2: | Thermoplastic polyurethane (TPU) |
| Molded Body Color, Side 2: | Yellow |
| Attachment Material, Side 2: | Aluminum (Al) |
| Attachment Plating, Side 2: | Anodized Black |
| UL: | UL 2238 Recognized |
| RoHS Compliant: | yes |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Item # | Item Description | Cable Length |
|---|---|---|
| 633 | RSRK 50-794/30 F | |
| 632 | RSRK 50-794/20 F | |
| 500004197 | RSRK 50-794/0.5M | 0.5 m |
| 500004067 | RSRK 50-794/1F | 1 ft |
| 500004198 | RSRK 50-794/1M | 1 m |
| 500002972 | RSRK 50-794/1.5F | 1.5 ft |
| 500004077 | RSRK 50-794/2F | 2 ft |
| 500004199 | RSRK 50-794/2M | 2 m |
| 500002971 | RSRK 50-794/3F | 3 ft |
| 500004200 | RSRK 50-794/3M | 3 m |
| 500004201 | RSRK 50-794/4M | 4 m |
| 500004202 | RSRK 50-794/5M | 5 m |
| 500002948 | RSRK 50-794/6F | 6 ft |
| 500004203 | RSRK 50-794/6M | 6 m |
| 629 | RSRK 50-794/6 F | 6 ft |
| 500003156 | RSRK 50-794/7F | 7 ft |
| 500004204 | RSRK 50-794/7M | 7 m |
| 500004205 | RSRK 50-794/8M | 8 m |
| 500003157 | RSRK 50-794/9F | 9 ft |
| 500004206 | RSRK 50-794/9M | 9 m |
| 500002991 | RSRK 50-794/10F | 10 f |
| 500004207 | RSRK 50-794/10M | 10 m |
| 500002949 | RSRK 50-794/12F | 12 ft |
| 500002950 | RSRK 50-794/15F | 15 ft |
| 500004208 | RSRK 50-794/15M | 15 m |
| 631 | RSRK 50-794/15 F | 15 ft |
| 500002951 | RSRK 50-794/20F | 20 ft |
| 500004209 | RSRK 50-794/20M | 20 m |
| 500004210 | RSRK 50-794/25M | 25 m |
| 500002952 | RSRK 50-794/30F | 30 ft |
| 500003094 | RSRK 50-794/40F | 40 ft |
| 500002970 | RSRK 50-794/50F | 50 ft |
| 500003309 | RSRK 50-794/60F | 60 ft |
| 500003173 | RSRK 50-794/70F | 70 ft |
| 500004269 | RSRK 50-794/115F | 115 ft |