7/8" Power Double-Ended Cordset: Male straight to female straight, 4-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Unshielded |
| Rated Voltage (UL): | 300 V |
| Rated Current (UL)*: | 5.6 A |
| Side 1 Product Sub Family: | 7/8" |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | 7/8" | Male | 4 Pole | 0° |
| Attachment Type: | Coupling nut with external threads |
| Number of Pins: | 4 |
| Ambient Temperature (Operation)*: | -40°C to +90°C |
| Protection Degree / IP Rating**: | IP 67 / NEMA 6P |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | gold over silver plated |
| Contact Bearer Material: | TPU |
| Contact Bearer Color: | yellow |
| Molded Body Material: | TPU |
| Molded Body Color: | yellow |
| Cable Number: | 637 |
| Conductor Size: | 18 AWG |
| Number of Wires: | 4 |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | Yellow |
| Cable Diameter D: | .280" (7.1 mm) |
| UL Cable Type: | PLTC |
| Side 2 Product Sub Family: | 7/8" Circular Connectors |
| Side 2 Type of Contact/Gender: | female |
| Connector Design, Side 2: | 7/8" | Female | 4 Pole | 0° |
| Attachment Type, Side 2: | Coupling nut with internal threads |
| Number of Pins, Side 2: | 4 |
| Ambient Temperature (Operation), Side 2*: | -40°C to +90°C |
| Protection Degree / IP Rating, Side 2**: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. |
| Contact Base Material, Side 2: | CuZn |
| Contact Plating, Side 2: | gold over silver plated |
| Contact Bearer Material, Side 2: | TPU |
| Contact Bearer Color, Side 2: | yellow |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | yellow |
| UL: | UL 2238 Recognized |
| RoHS Compliant: | yes |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 17565 | RSRK 40-637/45 F | |
| 12440 | RSRK 40-637/20 F | |
| 17564 | RSRK 40-637/30 F | |
| 500004230 | RSRK 40-637/0.5M | 0.5 m |
| 500003149 | RSRK 40-637/1F | 1 ft |
| 500004231 | RSRK 40-637/1M | 1 m |
| 500003150 | RSRK 40-637/2F | 2 ft |
| 500004232 | RSRK 40-637/2M | 2 m |
| 500003090 | RSRK 40-637/3F | 3 ft |
| 500004233 | RSRK 40-637/3M | 3 m |
| 500004234 | RSRK 40-637/4M | 4 m |
| 500004235 | RSRK 40-637/5M | 5 m |
| 500004236 | RSRK 40-637/6M | 6 m |
| 500002730 | RSRK 40-637/6F | 6 ft |
| 500004237 | RSRK 40-637/7M | 7 m |
| 500004238 | RSRK 40-637/8M | 8 m |
| 500004239 | RSRK 40-637/9M | 9 m |
| 500004240 | RSRK 40-637/10M | 10 m |
| 500002727 | RSRK 40-637/12F | 12 ft |
| 500004241 | RSRK 40-637/15M | 15 m |
| 500002781 | RSRK 40-637/15F | 15 ft |
| 500004242 | RSRK 40-637/20M | 20 m |
| 500002728 | RSRK 40-637/20F | 20 ft |
| 500004243 | RSRK 40-637/25M | 25 m |
| 500002729 | RSRK 40-637/30F | 30 ft |
| 600005415 | RSRK 40-637/40F | 40 ft |
| 500000060 | RSRK 40-637/45F | 45 ft |
| 500003071 | RSRK 40-637/60F | 60 ft |