Product Hierarchy
Product Hierarchy

RSRK 120M-S4678 - 1" - Male 0° to Female 0° | #Contacts: 12 | 600 V | Cable TPE YE, 16 AWG, US | cURus






1" - Molded Cordset Male Straight to Female Straight | #Contacts: 12 | 600 V / 5 A | Cable TPE Yellow, 12x16 AWG, US | cURus 2238

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage: 600 V
Rated Current*: 5 A

Technical Data Side 1

Product Sub Family: 1-1/8" (9, 10, 12, 19 contacts)
Type of Contact / Gender: Pin Contact / Male
Connector Design: Straight (0°) Body w/ External Thread Coupling Screw
Attachment Type: Round Coupling Nut
Number of Pins: 12
Mating Cycles: max. 50
Ambient Temperature (Operation)*: - 40 °C to + 90 °C
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Contact Base Material: Brass (CuZn)
Contact Plating: Gold over Silver (Au / Ag)
Contact Bearer Color: Yellow
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Attachment Material: Aluminum (Al), Anodized Black
Fastening Torque (Attachment): Hand-tight

Cable Data

Cable Number: S4678
Number of Wires: 12
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 Mio.
Conductor material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 13.14 mm [0.517”]
Wire Insulation Material: Polyvinyl Chloride (PVC) - Nylon
Insulated Wire Diameter: Ø 1.73 mm [0.068”]
Ambient Temperature (Fixed Installation): - 40 °C to + 90 °C
Ambient Temperature (Flex Installation): + 5 °C to + 90 °C
UL Cable Type: UL: NEC TYPE TC-ER (UL1277)
Flammability Class (Cable Jacket): UL 1685, CSA FT4, IEEE 1202
Cable Characteristics: Flexibility: Good | Temperature Resistance: Fair | Abrasion Resistance: Good | Chemical Resistance: Good | Weather Resistance: Good UV and ozone

Technical Data Side 2

Product Sub Family, Side 2: 1-1/8" (9, 10, 12, 19 contacts)
Type of Contact / Gender, Side 2: Socket Contact / Female
Connector Design, Side 2: Straight (0°) Body w/ Internal Thread Coupling Nut
Attachment Type, Side 2: Round Coupling Screw
Number of Pins, Side 2: 12
Mating Cycles, Side 2: max. 50
Ambient Temperature (Operation), Side 2*: - 40 °C to + 90 °C
Protection Degree / IP Rating, Side 2**: IP 67 / NEMA 6P
Contact Base Material, Side 2: Brass (CuZn)
Contact Plating, Side 2: Gold over Silver (Au / Ag)
Contact Bearer Material, Side 2: Thermoplastic polyurethane (TPU)
Contact Bearer Color, Side 2: Yellow
Molded Body Material, Side 2: Thermoplastic polyurethane (TPU)
Molded Body Color, Side 2: Yellow
Attachment Material, Side 2: Aluminum (Al), Anodized Black
Fastening Torque (Attachment), Side 2: Hand-tight
Note, Side 2: Do not connect or disconnect under load.

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Variants
Item #Item DescriptionCable Length
500003421RSRK 120M-S4678/0.5M0.5 m
500003422RSRK 120M-S4678/1M1 m
500003423RSRK 120M-S4678/2M2 m
500003424RSRK 120M-S4678/3M3 m
500003425RSRK 120M-S4678/4M4 m
500003419RSRK 120M-S4678/5M5 m
500003426RSRK 120M-S4678/6M6 m
500003420RSRK 120M-S4678/7M7 m
500004757RSRK 120M-S4678/8M8 m
500004752RSRK 120M-S4678/9M9 m
500003412RSRK 120M-S4678/10M10 m
500003413RSRK 120M-S4678/12M12 m
500003414RSRK 120M-S4678/15M15 m
500004719RSRK 120M-S4678/16M16 m
500004751RSRK 120M-S4678/18M18 m
500003415RSRK 120M-S4678/20M20 m
500004720RSRK 120M-S4678/22M22 m
500004755RSRK 120M-S4678/23M23 m
500004628RSRK 120M-S4678/24M24 m
500003427RSRK 120M-S4678/25M25 m
500004759RSRK 120M-S4678/26M26 m
500004760RSRK 120M-S4678/28M28 m
500003416RSRK 120M-S4678/30M30 m
500004627RSRK 120M-S4678/32M32 m
500003417RSRK 120M-S4678/35M35 m
500004629RSRK 120M-S4678/38M38 m
500003418RSRK 120M-S4678/40M40 m
500004630RSRK 120M-S4678/45M45 m
500003428RSRK 120M-S4678/50M50 m
500003429RSRK 120M-S4678/60M60 m
500003430RSRK 120M-S4678/70M70 m
500003431RSRK 120M-S4678/80M80 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product