Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Mini Power Double-Ended Cordset: 7/8" male straight to 7/8" female straight, 3-pin(2+PE), black body, 600 V, 18 A; TPE black cable, 14 AWG
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Unshielded |
| Rated Voltage (UL): | 600 V |
| Rated Current (UL)*: | 18 A |
| Side 1 Product Sub Family: | 7/8" |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | straight |
| Attachment Type: | Coupling Nut |
| Number of Pins: | 3(2+PE) |
| Ambient Temperature (Operation)*: | -30 °C to +90 °C |
| Protection Degree / IP Rating**: | IP 67, IP 68 |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Ni/Au |
| Contact Bearer Material: | PVC |
| Contact Bearer Color: | black |
| Molded Body Material: | PVC |
| Molded Body Color: | black |
| Attachment Material: | CuZn |
| Cable Number: | 802 |
| Conductor Size: | 14 AWG |
| Number of Wires: | 3 |
| Cable Jacket Material: | Thermoplastic Elastomers (TPE) |
| Cable Jacket Color: | Black |
| Cable Diameter D: | ø 0.359" |
| Wire Insulation Material: | PVC/NYLON |
| Ambient Temperature (Fixed Installation): | -30 °C to +90 ° |
| UL Cable Type: | TC-ER |
| Flammability Class (Cable Jacket): | FT-4 |
| Side 2 Product Sub Family: | 7/8" |
| Side 2 Type of Contact/Gender: | female |
| Connector Design, Side 2: | straight |
| Attachment Type, Side 2: | Coupling Screw |
| Number of Pins, Side 2: | 3(2+PE) |
| Ambient Temperature (Operation), Side 2*: | -30 °C to +90 °C |
| Protection Degree / IP Rating, Side 2**: | IP 67, IP 68 |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Ni/Au |
| Contact Bearer Material, Side 2: | PVC |
| Contact Bearer Color, Side 2: | black |
| Molded Body Material, Side 2: | PVC |
| Molded Body Color, Side 2: | black |
| Attachment Material, Side 2: | CuZn |
| UL-File: | E482233 |
| UL: | TC-ER |
| RoHS Compliant: | Yes |
| Oil Resistance: | Oil Res I/II |
| UV Resistance: | Sunlight Res |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 511000580 | RSPA 3-RKPA 3-802/0.5M | 0.5 m |
| 511000581 | RSPA 3-RKPA 3-802/1M | 1 m |
| 511000583 | RSPA 3-RKPA 3-802/2M | 2 m |
| 511000585 | RSPA 3-RKPA 3-802/3M | 3 m |
| 511000586 | RSPA 3-RKPA 3-802/4M | 4 m |
| 511000587 | RSPA 3-RKPA 3-802/5M | 5 m |
| 511000588 | RSPA 3-RKPA 3-802/6M | 6 m |
| 511000589 | RSPA 3-RKPA 3-802/8M | 8 m |
| 511000944 | RSPA 3-RKPA 3-802/9M | 9 m |
| 511000590 | RSPA 3-RKPA 3-802/10M | 10 m |
| 511000591 | RSPA 3-RKPA 3-802/12M | 12 m |
| 511000592 | RSPA 3-RKPA 3-802/14M | 14 m |
| 511000593 | RSPA 3-RKPA 3-802/15M | 15 m |
| 511000594 | RSPA 3-RKPA 3-802/18M | 18 m |
| 511000595 | RSPA 3-RKPA 3-802/20M | 20 m |
| 511000596 | RSPA 3-RKPA 3-802/22M | 22 m |
| 511000597 | RSPA 3-RKPA 3-802/25M | 25 m |
| 511000598 | RSPA 3-RKPA 3-802/30M | 30 m |
| 511000599 | RSPA 3-RKPA 3-802/35M | 35 m |
| 511000938 | RSPA 3-RKPA 3-802/37M | 37 m |
| 511000600 | RSPA 3-RKPA 3-802/40M | 40 m |
| 511000601 | RSPA 3-RKPA 3-802/45M | 45 m |
| 511000602 | RSPA 3-RKPA 3-802/50M | 50 m |
| 511000939 | RSPA 3-RKPA 3-802/55M | 55 m |
| 511000940 | RSPA 3-RKPA 3-802/65M | 65 m |
| 511000941 | RSPA 3-RKPA 3-802/75M | 75 m |
| 511000942 | RSPA 3-RKPA 3-802/85M | 85 m |
| 511000943 | RSPA 3-RKPA 3-802/92M | 92 m |
| 511000582 | RSPA 3-RKPA 3-802/1.5M | 1.5 m |
| 511000584 | RSPA 3-RKPA 3-802/2.5M | 2.5 m |