M12 Power | Receptacle | M12 Male Rear Mount, #Contacts: 5 (4+FE), l-code → Open End | Hookup Wire(s): mPPE; 1.50 mm² (16 AWG) | 63 V / 16 A
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | FE |
|---|---|---|---|---|
| brown | white | blue | black | pink |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M12 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | Receptacle | M12 Male | Front Mount |
| Number of Pins: | 5 (4+FE) |
| Coding, Side 1: | L |
| Shielding Type: | Shielded |
| Attachment Type: | Coupling Screw |
| Voltage Rating: | 63 V |
| Rated Voltage (UL): | 63 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 60 V AC/DC |
| Current Rating: | 16 A |
| Rated Current (UL)*: | 16 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | -40 °C to +125 °C, notice derating |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Side 1 Design Standard: | IEC 61076-2-111 |
| Side 1 Pollution Degree: | 3 acc. to IEC 60664-1 |
| Clearance / Creepage Distance: | IEC 60664-1 (2020-05) |
| Overvoltage Category: | III acc. to IEC 60664-1 |
| Contact Base Material: | Copper Alloy (CuNi) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Glass-filled Polybutylene Terephthalate (PBT GF) |
| Contact Bearer Color: | Grey |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Housing Material: | Copper Alloy (CuZn) |
| Housing Plating: | Nickel (Ni) |
| Housing Color: | Siliver |
| Attachment Material: | Copper Alloy (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| Shielding Material: | CuZn, plating: Ni |
| Gasket Material: | Fluoroelastomer (FKM) | Panel Gasket,Included with packaging |
| Mount Type: | M16x1,5 |
| Cable Number: | 033 |
| Conductor Size: | 1.50 mm² |
| Number of Wires: | 5 |
| Conductor Material: | Cu |
| Wire Insulation Material: | Modified Polyphenylene Ether (mPPE) |
| Insulated Wire Diameter: | Ø 2.25 mm | 0.089" |
| UL Cable Type: | AWM Style 11028 |
| Flammability Class (Cable Jacket): | UL 1581 VW-1 |
| UL-File: | E497237 |
| UL: | UL 2237; cULus |
| RoHS Compliant: | Yes |
| Halogenfree: | DIN VDE 0472 T.815 |
| Oil Resistance: | Yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | 1. Do not connect or disconnect under load. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 934980102 | RSP6S 5L-033/0,2 M | 0.2 m |
| 934980106 | RSP6S 5L-033/0,5 M | 0.5 m |