(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Mini Power Reducer Connector: 1 3/8" male straight to 7/8" female straight, 3-pin(2+PE), black body, 600 V, 18 A
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Reducer |
Shielding: | Unshielded |
Rated Voltage (UL): | 600 V |
Rated Current (UL)*: | 18 A |
Product Sub Family: | Mini Power 1-3/8" |
Type of Contact / Gender: | male |
Connector Design: | straight |
Attachment Type: | Coupling Nut |
Number of Pins: | 3(2+PE) |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Protection Degree / IP Rating**: | IP65, IP67 |
Contact Base Material: | Cu Alloy |
Contact Plating: | Au |
Contact Bearer Material: | PVC |
Contact Bearer Color: | black |
Molded Body Material: | PVC |
Molded Body Color: | Black |
Product Sub Family, Side 2: | Mini Power 7/8" |
Type of Contact / Gender, Side 2: | female |
Connector Design, Side 2: | straight |
Attachment Type, Side 2: | Coupling Nut |
Number of Pins, Side 2: | 3(2+PE) |
Mating Cycles, Side 2: | ≤ 100 |
Ambient Temperature (Operation), Side 2*: | -40°C to +90°C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Contact Base Material, Side 2: | Cu Alloy |
Contact Plating, Side 2: | Au |
Contact Bearer Material, Side 2: | PVC |
Contact Bearer Color, Side 2: | black |
Molded Body Material, Side 2: | PVC |
Molded Body Color, Side 2: | Black |
UL-File: | UL: E482233 |
UL: | UL 2237 |
CSA: | C-UL LISTED: E482233 |
RoHS Compliant: | yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description |
---|---|
511000765 | RSP 3-RKPA 3 |