Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Mini Power Double-Ended Cordset: 1 3/8" male straight to 1 3/8" female straight, 3-pin(2+PE), black body, 600 V, 42 A; TPE black cable, 10 AWG
| Product Family: | Power Connector |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Unshielded |
| Rated Voltage (UL): | 600 V |
| Rated Current (UL)*: | 42 A |
| Side 1 Product Sub Family: | 1 3/8" |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | straight |
| Attachment Type: | Coupling Nut |
| Number of Pins: | 3(2+PE) |
| Ambient Temperature (Operation)*: | -30 °C to +90 °C |
| Protection Degree / IP Rating**: | IP 67, IP 68 |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Ni/Au |
| Contact Bearer Material: | PVC |
| Contact Bearer Color: | black |
| Molded Body Material: | PVC |
| Molded Body Color: | black |
| Attachment Material: | CuZn |
| Cable Number: | 800 |
| Conductor Size: | 10 AWG |
| Number of Wires: | 3 |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | black |
| Cable Diameter D: | ø 0.474" |
| Wire Insulation Material: | PVC/NYLON |
| Ambient Temperature (Fixed Installation): | -30 °C to +90 ° |
| Flammability Class (Cable Jacket): | FT-4 |
| Side 2 Product Sub Family: | 1 3/8" |
| Side 2 Type of Contact/Gender: | female |
| Connector Design, Side 2: | straight |
| Attachment Type, Side 2: | Coupling Screw |
| Number of Pins, Side 2: | 3(2+PE) |
| Ambient Temperature (Operation), Side 2*: | -30 °C to +90 °C |
| Protection Degree / IP Rating, Side 2**: | IP 67, IP 68 |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Ni/Au |
| Contact Bearer Material, Side 2: | PVC |
| Contact Bearer Color, Side 2: | black |
| Molded Body Material, Side 2: | PVC |
| Molded Body Color, Side 2: | black |
| Attachment Material, Side 2: | CuZn |
| UL-File: | E482233 |
| UL: | TC-ER |
| RoHS Compliant: | Yes |
| Oil Resistance: | Oil Res I/II |
| UV Resistance: | Sunlight Res |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 511000396 | RSP 3-RKP 3-800/0.5M | 0.5 m |
| 511000397 | RSP 3-RKP 3-800/1M | 1 m |
| 511000399 | RSP 3-RKP 3-800/2M | 2 m |
| 511000401 | RSP 3-RKP 3-800/3M | 3 m |
| 511000402 | RSP 3-RKP 3-800/4M | 4 m |
| 511000403 | RSP 3-RKP 3-800/5M | 5 m |
| 511000890 | RSP 3-RKP 3-800/5M-R | 5 m |
| 511000404 | RSP 3-RKP 3-800/6M | 6 m |
| 511000891 | RSP 3-RKP 3-800/6M-R | 6 m |
| 511000405 | RSP 3-RKP 3-800/8M | 8 m |
| 511000406 | RSP 3-RKP 3-800/10M | 10 m |
| 511000407 | RSP 3-RKP 3-800/12M | 12 m |
| 511000408 | RSP 3-RKP 3-800/14M | 14 m |
| 511000409 | RSP 3-RKP 3-800/15M | 15 m |
| 511000410 | RSP 3-RKP 3-800/18M | 18 m |
| 511000411 | RSP 3-RKP 3-800/20M | 20 m |
| 511000412 | RSP 3-RKP 3-800/22M | 22 m |
| 511000413 | RSP 3-RKP 3-800/25M | 25 m |
| 511000414 | RSP 3-RKP 3-800/30M | 30 m |
| 511000415 | RSP 3-RKP 3-800/35M | 35 m |
| 511000416 | RSP 3-RKP 3-800/40M | 40 m |
| 511000417 | RSP 3-RKP 3-800/45M | 45 m |
| 511000418 | RSP 3-RKP 3-800/50M | 50 m |
| 511000398 | RSP 3-RKP 3-800/1.5M | 1.5 m |
| 511000400 | RSP 3-RKP 3-800/2.5M | 2.5 m |