(109)Mini Power Single-Ended Cordset: 1 3/8", male, straight, 3-pin(2+PE), black body, 600 V, 42 A; TPE black cable, 10 AWG
Product Family: | Power Connector |
Product Sub Family: | 1 3/8" |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | male |
Connector Design: | straight |
Number of Pins: | 3(2+PE) |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage (UL): | 600 V |
Rated Current (UL)*: | 42 A |
Ambient Temperature (Operation)*: | -30 °C to +90 °C |
Protection Degree / IP Rating**: | IP 67, IP 68 |
Contact Base Material: | CuSn |
Contact Plating: | Ni/Au |
Contact Bearer Material: | PVC |
Contact Bearer Color: | black |
Molded Body Material: | PVC |
Molded Body Color: | black |
Attachment Material: | CuZn |
Cable Number: | 800 |
Conductor Size: | 10 AWG |
Number of Wires: | 3 |
Cable Jacket Material: | TPE |
Cable Jacket Color: | black |
Cable Diameter D: | ø 0.474" |
Wire Insulation Material: | PVC/NYLON |
Ambient Temperature (Fixed Installation): | -30 °C to +90 ° |
Flammability Class (Cable Jacket): | FT-4 |
UL-File: | E482233 |
UL: | TC-ER |
RoHS Compliant: | Yes |
Oil Resistance: | Oil Res I/II |
UV Resistance: | Sunlight Res |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description | Cable Length |
---|---|---|
511000488 | RSP 3-800/0.5M | 0.5 m |
511000489 | RSP 3-800/1M | 1 m |
511000491 | RSP 3-800/2M | 2 m |
511000493 | RSP 3-800/3M | 3 m |
511000494 | RSP 3-800/4M | 4 m |
511000495 | RSP 3-800/5M | 5 m |
511000496 | RSP 3-800/6M | 6 m |
511000497 | RSP 3-800/8M | 8 m |
511000498 | RSP 3-800/10M | 10 m |
511000499 | RSP 3-800/12M | 12 m |
511000500 | RSP 3-800/14M | 14 m |
511000501 | RSP 3-800/15M | 15 m |
511000502 | RSP 3-800/18M | 18 m |
511000503 | RSP 3-800/20M | 20 m |
511000504 | RSP 3-800/22M | 22 m |
511000505 | RSP 3-800/25M | 25 m |
511000506 | RSP 3-800/30M | 30 m |
511000507 | RSP 3-800/35M | 35 m |
511000508 | RSP 3-800/40M | 40 m |
511000509 | RSP 3-800/45M | 45 m |
511000510 | RSP 3-800/50M | 50 m |
511000490 | RSP 3-800/1.5M | 1.5 m |
511000492 | RSP 3-800/2.5M | 2.5 m |