(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)7/8" Power Receptacle Connector: Male, front mount, 4-pin, silver housing, 230 V AC/DC, 9 A, 0.50 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | male |
Connector Design: | front mount |
Number of Pins: | 4 |
Shielding: | Unshielded |
Rated Voltage: | 250 V AC/DC |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 9 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Ambient Temperature (Operation)*: | -25 °C to +90 °C |
Protection Degree / IP Rating**: | IP68 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | orange |
Housing Material: | CuZn, nickel-plated |
O-Ring Material: | Neoprene |
Conductor Size: | 0.5 mm² |
Number of Wires: | 4 |
Conductor material: | Cu |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.80 mm |
UL Cable Type: | AWM: 1569 |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect / disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
11631 | RSF 40/13,5-02 | 0.3 m |