Product Hierarchy
Product Hierarchy

RSCS 4T/11 - M12 Power | Field Attachable | Male Straight, 4-pin T-coded, 63 V / 16 A


M12 Power | Field Attachable | Male Straight, 4-pin S-coded, Shieldable, Screw Contact, 630 V / 16 A

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: M12 Power
Brand: Lumberg Automation
Connector Type: Field attachable
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Field Attachable | M12 Male | Straight
Number of Pins: 4
Coding, Side 1: T
Shielding Type: Shielded
Attachment Type: Coupling Screw
Voltage Rating: 63 V
Rated Voltage (UL): 63 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 60 V AC/DC
Current Rating: 16 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: Screw
Cable Gland: PG 11
Maximum Wire Isolation Diameter: max. Ø2,9 mm
Strain-Relief: clamping cage
Suitable Cables: 3 gaskets enclosed (Ø3 - Ø6 mm, Ø5 - Ø9 mm, Ø8 - Ø11 mm)
Ambient Temperature (Operation)*: -40 °C to +125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-111
Side 1 Pollution Degree: 3 acc. to IEC 60664-1
Clearance / Creepage Distance: IEC 60664-1 (2020-05)
Overvoltage Category: III acc. to DIN EN 60664-1

Materials

Contact Base Material: Copper Alloy (CuNi)
Side 1 Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Glass-filled Polybutylene Terephthalate (PBT GF)
Contact Bearer Color: Dark-Grey
Flammability Class (Contact Bearer): UL 94 V-2
Housing Material: Copper Alloy (CuZn)
Housing Plating: Nickel (Ni)
Housing Color: Siliver
Cable Gland Material: CuZn
Cable Gland Plating: Ni
Cable Gland Gasket: NBR
Strain-Relief Material: PBT GF
Flammability Class (Strain Relief): UL 94 V-2
Attachment Material: Copper Alloy (CuZn)
Attachment Plating: Nickel (Ni)
Shielding Material: CuZn, plating: Ni

Additional Technical Data

Fastening Torque (Cable Gland): 250-375 Ncm
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Approvals

UL-File: E497237
UL: UL 2237; cULus

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: 1. Do not connect or disconnect under load.
Variants
Item #Item DescriptionConductor Cross SectionRated Current
934937011RSCS 4T/11max 1.5 mm²16 A
RSCS_4T_11.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: GEN-ALL-FA-200810-0356V01
Mounting_Instruction_RxCS 4x_DE-EN.pdf
LUMBERG-AUTOMATION-M12-POWER-SOLUTION-2025-05-PB366-DE.pdf
LUMBERG-AUTOMATION-M12-POWER-SOLUTION-2025-05-PB366-EN.pdf
No accessories are available for this product