M12 Power Field Attachable Connector: Male, straight, 4-pin(3+PE), S-coded, shielded, silver housing, screw type, 600 V AC/DC
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M12 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Field attachable |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | Field Attachable | M12 Male | Straight |
| Number of Pins: | 4 (3+PE) |
| Coding, Side 1: | S |
| Shielding Type: | Shielded |
| Attachment Type: | Coupling Screw |
| Voltage Rating: | 630 V |
| Rated Voltage (UL): | 600 V |
| Rated Impulse Voltage: | 6.0 kV |
| Operating Voltage: | 600 V AC/DC |
| Current Rating: | 16 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Type of Connection: | Screw |
| Cable Gland: | PG 11 |
| Maximum Wire Isolation Diameter: | max. Ø2,9 mm |
| Strain-Relief: | clamping cage |
| Suitable Cables: | 3 gaskets enclosed (Ø3 - Ø6 mm, Ø5 - Ø9 mm, Ø8 - Ø11 mm) |
| Ambient Temperature (Operation)*: | -40 °C to +125 °C, notice derating |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-111 |
| Side 1 Pollution Degree: | 3 acc. to IEC 60664-1 |
| Clearance / Creepage Distance: | IEC 60664-1 (2020-05) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 |
| Contact Base Material: | Copper Alloy (CuNi) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Glass-filled Polybutylene Terephthalate (PBT GF) |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Housing Material: | Copper Alloy (CuZn) |
| Housing Plating: | Nickel (Ni) |
| Housing Color: | Siliver |
| Cable Gland Material: | CuZn |
| Cable Gland Plating: | Ni |
| Cable Gland Gasket: | NBR |
| Strain-Relief Material: | PBT GF |
| Flammability Class (Strain Relief): | UL 94 V-2 |
| Attachment Material: | Copper Alloy (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| Shielding Material: | CuZn, plating: Ni |
| Fastening Torque (Cable Gland): | 250-375 Ncm |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| UL-File: | E497237 |
| UL: | UL 2237; cULus |
| RoHS Compliant: | Yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | 1. Do not connect or disconnect under load. |
| Item # | Item Description | Conductor Cross Section | Rated Current |
|---|---|---|---|
| 934937008 | RSCS 4S/11 | max 1.5 mm² | 16 A |