M23 Power Field Attachable Connector: Male, straight, 19-pin, silver housing, 120 V AC/DC
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M23 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Field attachable |
| Side 1 Type of Contact/Gender: | male |
| Connector Design: | straight |
| Number of Pins: | 19 |
| Shielding Type: | Unshielded |
| Attachment Type: | External thread fixed |
| Voltage Rating: | 125 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 120 V AC/DC |
| Current Rating: | 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm) |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Type of Connection: | solder |
| Cable Gland: | PG 13.5 |
| Cross Section: | max. 16 x 1 mm²/ 3 x 1.5 mm² |
| Suitable Cables: | Ø10 mm to Ø14 mm |
| Ambient Temperature (Operation)*: | -40°C to +70°C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PBT |
| Contact Bearer Color: | white |
| Flammability Class (Contact Bearer): | UL 94 V0 |
| Housing Material: | CuZn / Ni |
| Housing Color: | silver |
| Attachment Material: | CuZn, nickel-plated |
| O-Ring Material: | FPM / NBR |
| RoHS Compliant: | yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect / disconnect under load. |
| Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
| Item # | Item Description |
|---|---|
| 84634 | RSC-F-190/13,5 |