Product Hierarchy
Product Hierarchy

RSC 190/13,5 - M23 Power Field Attachable Connector: Male, straight, 19-pin, silver housing, 50 V AC / 60 V DC




M23 Power Field Attachable Connector: Male, straight, 19-pin, silver housing, 50 V AC / 60 V DC

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: M23 Power
Brand: Lumberg Automation
Connector Type: Field attachable
Side 1 Type of Contact/Gender: male
Connector Design: straight
Number of Pins: 19
Shielding Type: Unshielded
Attachment Type: Coupling Nut
Voltage Rating: 63 V
Rated Impulse Voltage: 0.8 kVeff./ 60s
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: solder
Cable Gland: PG 13.5
Cross Section: max. 16 x 1 mm²/ 3 x 1.5 mm²
Suitable Cables: Ø10 mm to Ø14 mm
Ambient Temperature (Operation)*: -25°C to +110°C
Protection Degree / IP Rating**: IP65
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PBT
Contact Bearer Color: white
Flammability Class (Contact Bearer): UL 94 V0
Housing Material: GD-Zn / CuZn Ni
Housing Color: silver
Attachment Material: CuZn, nickel-plated
O-Ring Material: FPM / NBR

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect / disconnect under load.
Particularities: When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.
Variants
Item #Item Description
73578RSC 190/13,5
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product