Product Hierarchy
Product Hierarchy

RSA0U 4T-033 - M12 Power | Receptacle | Male Flange Mount → Open End, 4-pin T-code, (1.50 mm²) 16 AWG, 63 V / 16 A






M12 Power | Receptacle | M12 Male Flange Mount, #Contacts: 4, T-code → Open End | Hookup Wire(s): mPPE; 1.50 mm² (16 AWG) | 63 V / 16 A

Face View
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: M12 Power
Brand: Lumberg Automation
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Receptacle | M12 Male | Flange Mount
Number of Pins: 4
Coding, Side 1: T
Shielding Type: Unshielded
Attachment Type: Coupling Screw
Voltage Rating: 63 V
Rated Voltage (UL): 63 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 60 V AC/DC
Current Rating: 16 A
Rated Current (UL)*: 16 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -40 °C to +125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67, IP69K
Side 1 Design Standard: IEC 61076-2-111
Side 1 Pollution Degree: 3 acc. to IEC 60664-1
Clearance / Creepage Distance: IEC 60664-1 (2020-05)
Overvoltage Category: III acc. to IEC 60664-1

Materials

Contact Base Material: Copper Alloy (CuNi)
Side 1 Contact Plating: Gold over Copper (Cu/Au)
Contact Bearer Material: Glass-filled Polybutylene Terephthalate (PBT GF)
Contact Bearer Color: Dark-Grey
Flammability Class (Contact Bearer): UL 94 V-2
Housing Material: Copper Alloy (CuZn)
Housing Plating: Nickel (Ni)
Housing Color: Siliver
Attachment Material: Copper Alloy (CuZn)
Attachment Plating: Nickel (Ni)
Gasket Material: Fluoroelastomer (FKM) | Panel Gasket,Included with packaging

Additional Technical Data

Mount Type: Screw: M2,5 (4x), not part of delivery.

Cable Data

Cable Number: 033
Conductor Size: 1.50 mm²
Number of Wires: 4
Conductor Material: Cu
Wire Insulation Material: Modified Polyphenylene Ether (mPPE)
Insulated Wire Diameter: Ø 2.25 mm | 0.089"
UL Cable Type: AWM Style 11028
Flammability Class (Cable Jacket): UL 1581 VW-1

Approvals

UL-File: E497237
UL: UL 2237; cULus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: DIN VDE 0472 T.815
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: 1. Do not connect or disconnect under load. 2. Mounting Screws not included, use 4xM2.5
Variants
Item #Item DescriptionCable Length
934980304RSA0U 4T-033/0,2 M0.2 m
934980308RSA0U 4T-033/0,5 M0.5 m
RSA0U_4T.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: GEN-All-RE-201008-0357V01
LUMBERG-AUTOMATION-M12-POWER-SOLUTION-2025-05-PB366-DE.pdf
LUMBERG-AUTOMATION-M12-POWER-SOLUTION-2025-05-PB366-EN.pdf
No accessories are available for this product