Product Hierarchy
Product Hierarchy

RS 801M-898 R - 1" - Male 0° | #Contacts: 8 | 600 V | Cable: Red (TPE); 16 AWG; US





Single-Ended Cordset | 1"- Male Straight | #Contacts: 8 | 600 V / 7 A | Cable: TPE Red; 8x16 AWG; US

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
orangebluewhite/blackblackwhiteredgreenred/black

Technical Data

Product Family: Power Connector
Product Sub Family: 1" (6, 7, 8 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Pin Contact / Male
Connector Design: 1" | Male | 8 | Pole | 0°
Number of Pins: 8
Coding: A
Shielding: Unshielded
Attachment Type: Female Thread (round coupling nut)
Rated Voltage: 600 V
Rated Current*: 7 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Red
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): 1'': 70 Ncm, hand-tight

Cable Data

Cable Number: 898
Conductor Size: 16 AWG
Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Red
Cable Diameter D: Ø 10.92 mm (0.430")
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.56 mm (0.101")
Ambient Temperature (Fixed Installation): - 30 °C to +90 °C
Ambient Temperature (Flex Installation): + 5 °C to +90 °C
UL Cable Type: UL: NEC Type TC-ER (UL 1277)
Flammability Class (Cable Jacket): UL 1685, CSA FT4, IEEC 1202
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product