Product Hierarchy
Product Hierarchy

RS 50-04 - 7/8 - Male 0° | #Contacts: 5 | 250 V | Cable PVC OR, 0.50mm², IEC"





7/8 Molded Cordset Male Straight | #Contacts: 5 | 250 V / 9 A | Cable PVC Orange, 5x0.50mm², IEC"

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5
blackbluegreen-yellowbrownwhite

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: MINI 7/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Molded | 7/8" Male | Straight
Number of Pins: 5
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Male Thread, Coupling Screw
Voltage Rating: 250 V AC/DC
Operating Voltage: 230 V AC/DC
Current Rating: 9 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67, NEMA 6P
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Orange
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Orange
Attachment Material: Polyamide (PA)

Additional Technical Data

Fastening Torque (Attachment): MINI: 70 Ncm, hand-tight

Cable Data

Cable Number: 04
Conductor Size: 0.5 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: orange
Cable Diameter D: ø 6.80 ±0.20 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.80 mm
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 40 °C to +90 °C
Ambient Temperature (Flex Installation): + 5 °C to +90 °C
UL Cable Type: AWM: 2654
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1; flame-retardant and self-extinguishing
Cable Characteristics: See downloads tab for details

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCable Length
19502RS 50-04/10 M
500000188RS 50-04/2 M2 m
RS_50.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product