7/8" Molded Cordset Male Straight | #Contacts: 4 | 250 V / 9 A | Cable PVC Orange, 4x0.50mm², IEC
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | white | blue | black |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | 7/8" (2, 3, 4, 5, 6 contacts) |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Pin Contact / Male |
| Connector Design: | 7/8" | Male | 4 Pole | 0° |
| Number of Pins: | 4 |
| Shielding Type: | Unshielded |
| Attachment Type: | Hex Coupling Screw |
| Voltage Rating: | 250 V AC/DC |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 9 A |
| Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Ambient Temperature (Operation)*: | - 40 °C to + 90°C |
| Protection Degree / IP Rating**: | IP65, IP67, NEMA 6P |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Gold over Silver (Au / Ag) |
| Contact Bearer Material: | Thermoplastic polyurethane (TPU) |
| Contact Bearer Color: | Orange |
| Molded Body Material: | Thermoplastic polyurethane (TPU) |
| Molded Body Color: | Orange |
| Attachment Material: | Polyamide (PA), Black |
| Cable Number: | 02 |
| Conductor Size: | 0.5 mm² |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Conductor Material: | Cu |
| Cable Jacket Material: | PVC |
| Cable Jacket Color: | orange |
| Cable Diameter D: | ø 6.30 ±0.20 mm |
| Wire Insulation Material: | PVC |
| Insulated Wire Diameter: | ø 1.80 mm |
| Ambient Temperature (Fixed Installation): | - 40 °C to +90 °C |
| Ambient Temperature (Flex Installation): | + 5 °C to +90 °C |
| UL Cable Type: | AWM: 2654 |
| Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1; flame-retardant and self-extinguishing |
| Cable Characteristics: | See downloads tab for details |
| RoHS Compliant: | Yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect / disconnect under load. |