(4)7/8" Power Single-Ended Cordset: Male, straight, 2-pin, yellow body, 600 V (UL), 12 A (UL); PVC yellow cable, 16 AWG
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | male |
Connector Design: | straight |
Number of Pins: | 2 |
Shielding: | Unshielded |
Attachment Type: | Coupling nut with internal threads |
Rated Voltage (UL): | 600 V |
Rated Current (UL)*: | 12 A |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Protection Degree / IP Rating**: | IP 67 / NEMA 6P |
Contact Base Material: | CuZn |
Contact Plating: | gold over silver plated |
Contact Bearer Material: | TPU |
Contact Bearer Color: | yellow |
Molded Body Material: | TPU |
Molded Body Color: | yellow |
Cable Number: | 678 |
Conductor Size: | 16 AWG |
Number of Wires: | 2 |
Cable Jacket Material: | PVC |
Cable Jacket Color: | Yellow |
Cable Diameter D: | .375” (9.5 mm) |
UL Cable Type: | STOW |
UL: | UL 2238 Recognized |
RoHS Compliant: | yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision: | Revision Number: 0.64 Revision Date: 03-22-2023 |
Item # | Item Description | Cable Length |
---|---|---|
500000486 | RS 201-678/6F | 6 ft |
500000485 | RS 201-678/12F | 12 ft |
500001151 | RS 201-678/15F | 15 ft |
500001152 | RS 201-678/20F | 20 ft |
500001154 | RS 201-678/30F | 30 ft |