Product Hierarchy
Product Hierarchy

RS 120M-S4678 - 1-1/8" - Male 0° | #Contacts: 12 | 600 V | Cable: Yellow (TPE); 16 AWG; US | cURus

Single-Ended Cordset | 1-1/8" - Male Straight | #Contacts: 12 | 600 V / 5 A | Cable: TPE Yellow; 12x16 AWG; US | UL 2238; cURus

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12
orangebluewhite/blackred/blackgreen/blackorange/blackblue/blackblack/whitegreenredwhiteblack

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 1-1/8" (9, 10 ,12, 19 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Connector Sub Type: Single-ended; Male Cordset
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: 1-1/8" | Male | 12 Pole | 0°
Number of Pins: 12
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Male Thread (coupling screw)
Replacement for: PF_RS 120M-724
Voltage Rating: 600 V
Rated Voltage (UL): 600 V
Operating Voltage: 540 V AC/DC
Current Rating: 5 A
Rated Current (UL)*: Power 5 A | Signal 5 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Housing Color: Yellow
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized; Black

Additional Technical Data

Fastening Torque (Attachment): 1-1/8" | 70 Ncm, hand-tight
Mating Connectors / Fitting to: RKF 120M-624

Cable Data

Cable Number: S4678
Conductor Size: 16 AWG
Number of Wires: 12
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 13.21 mm [ 0.520" ]
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.56 mm [ 0.101" ]
Ambient Temperature (Fixed Installation): - 30 °C to + 90 °C
Ambient Temperature (Flex Installation): + 5 °C to + 90 °C
UL Cable Type: UL: NEC Type TC-ER (UL 1277)
Flammability Class (Cable Jacket): UL 1685, CSA FT4, IEEC 1202
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

REACH: Compliant
RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes
UV Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCable Length
500004362RS 120M-S4678/2M2 m
540004008RS 120M-S4678/4M4 m
500004418RS 120M-S4678/5M5 m
540004009RS 120M-S4678/6M6 m
540004010RS 120M-S4678/10M10 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product