Product Hierarchy
Product Hierarchy

RS 120M-776 - 1-1/8" - Male 0° | #Contacts: 12 | 600 V | Cable TPE YE, 18 AWG, NUMERIC | cURus

1-1/8" Molded Cordset Male Straight | #Contacts: 12 | 600 V / 5 A | Cable TPE Yellow, 12x18 AWG, NUMERIC | cURus 2238

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 1-1/8" (9, 10, 12, 19 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Straight (0°) Body w/ External Thread Coupling Screw
Number of Pins: 12
Shielding Type: Unshielded
Attachment Type: Round Coupling Screw
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67, NEMA 6P

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Gold over Silver (Au / Ag)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Attachment Material: Aluminum (Al), Anodized Black

Cable Data

Conductor Material: Cu
Cable Characteristics: See downloads tab for details

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: * Notice derating
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product