Product Hierarchy
Product Hierarchy

RS 1201M-728 - 1-1/8 - Male 0° | #Contacts: 12 | 600 V | Cable TPE YE, 18 AWG, IEC | cURus"

1-1/8 Molded Cordset Male Straight | #Contacts: 12 | 600 V / 5 A | Cable TPE Yellow, 11x18 AWG, IEC | cURus 2238"

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: MINI 1-1/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Molded | 1-1/8" Male | Straight
Number of Pins: 12 (11+PE)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Female Thread, Coupling Nut
Voltage Rating: 600 V
Rated Voltage (UL): 600 V
Operating Voltage: 540 V AC/DC
Current Rating: 5 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): MINI: 70 Ncm, hand-tight

Cable Data

Cable Number: 728
Conductor Size: 18 AWG
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 15.80 mm | 0.622”
Wire Insulation Material: Thermoplastic Elastomers (TPE)
Insulated Wire Diameter: Ø 2.79 mm | 0.110"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 50° C to + 105° C
Ambient Temperature (Flex Installation): - 50° C to + 105° C
Ambient Temperature (Fixed Installation short-term 100h): - 50° C to + 105° C
Ambient Temperature (Drag Chain Inst): - 5° C to + 105° C
UL Cable Type: UL: SEOOW; CSA: STOW
Flammability Class (Cable Jacket): FT2
Cable Characteristics: See downloads tab for details

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product