Product Hierarchy
Product Hierarchy

RS 100M-699 - Obsolete | Replaced by: RS 100M-S4677




Single-Ended Cordset | 1-1/8" - Male Straight | #Contacts: 10 | 600 V / 7 A | Cable: PVC Yellow; 10x16 AWG; US | UL 2238; cURus

Life Cycle Status: Discontinued

Replaced by: RS 190M-769
Face View
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
orangebluewhite/blackred/blackgreen/blackorange/blackredgreenblackwhiteblack 11green-yellowblack 13black 14black 15black 16black 17black 18black 19

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 1-1/8" (9, 10 ,12, 19 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Connector Sub Type: Single-ended; Male Cordset
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: 1-1/8" | Male | 10 Pole | 0°
Number of Pins: 10
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Male Thread (coupling screw)
Replaced by: PF_RS 100M-S4677
Voltage Rating: 600 V
Rated Voltage (UL): 600 V
Operating Voltage: 540 V AC/DC
Current Rating: 7 A
Rated Current (UL)*: Power 7 A | Signal 7 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Housing Color: Yellow
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized; Black

Additional Technical Data

Fastening Torque (Attachment): 1-1/8" | 70 Ncm, hand-tight
Mating Connectors / Fitting to: RKF 100M-699

Cable Data

Cable Number: 699
Conductor Size: 16 AWG
Number of Wires: 10
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 mio
Conductor Material: Cu
Cable Jacket Material: Polyvinyl Chloride (PVC)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 16.76 mm [ 0.660" ]
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.03 mm [ 0.080" ]
Ambient Temperature (Fixed Installation): - 40 °C to + 105 °C
Ambient Temperature (Flex Installation): - 5 °C to + 105 °C
UL Cable Type: UL: STOW / CSA: AWM I/II A/B
Flammability Class (Cable Jacket): FT1, VW-1
Cable Characteristics: Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and many solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact; tear; and flex) | Environmental Suitability: indoor / controlled environments

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

REACH: Compliant
RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes
UV Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
RS190M_Numeric dfx.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product