Product Hierarchy
Product Hierarchy

RS 1001M-752 - MINI 1-1/8" | Cordset | Male Straight, 10-pin→ Open End, TPE (0.75 mm²) 18 AWG, 300 V / 7 A

MINI 1-1/8" | Single-Ended Cordset | 1-1/8" Male Straight, #Contacts 10 → Open End | Cable: Yellow TPE; 0.75 mm² (18 AWG), 300 V / 7A

Replacement of: RS 1001M-652

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: MINI 1-1/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Molded | 1-1/8" Male | Straight
Number of Pins: 10 (9+PE)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Nut | Female Thread
Rated Voltage (UL): 300 V
Operating Voltage: 300 V AC/DC
Current Rating: 7 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to IEC 60664-1

Materials

Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): MINI: 70 Ncm, hand-tight

Cable Data

Cable Number: 752
Conductor Size: 18 AWG
Number of Wires: 10
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 9.65 mm | 0.380”
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.05 mm | 0.081"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 40 °C to + 90 °C
Ambient Temperature (Flex Installation): - 5° C to + 90° C
Ambient Temperature (Fixed Installation short-term 100h): - 40 °C to + 90 °C
Ambient Temperature (Drag Chain Inst): - 5° C to + 90° C
UL Cable Type: (UL) PLTC or AWM 20626
Flammability Class (Cable Jacket): VW-1, FT4
Cable Characteristics: See downloads tab for details

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: 1. Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
500003992RS 1001M-752/1M1 m
500003994RS 1001M-752/2M2 m
500003995RS 1001M-752/3M3 m
540001794RS 1001M-752/4M4 m
500003996RS 1001M-752/5M5 m
540001796RS 1001M-752/6M6 m
540003989RS 1001M-752/8M8 m
500003991RS 1001M-752/10M10 m
540003450RS 1001M-752/12M12 m
500003993RS 1001M-752/20M20 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product