(12394)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(684)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(82)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3231)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(927)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)M23 - Singled-Ended Female Angled Cordset | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Grey PUR Jacket, 19x0.75 mm² (18 AWG), Numeric
Life Cycle Status: Obsolete
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 | Pin 13 | Pin 14 | Pin 15 | Pin 16 | Pin 17 | Pin 18 | Pin 19 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
blue # 1 | blue # 2 | blue # 3 | blue # 4 | blue # 5 | blue # 6 | blue # 7 | blue # 8 | blue # 9 | blue # 10 | blue # 11 | green / yellow | blue # 13 | blue # 14 | blue # 15 | blue # 16 | blue # 17 | blue # 18 | blue # 19 |
Product Family: | Power Connector |
Product Sub Family: | M23 Power |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Socket Contact / Female |
Connector Design: | Angled (90°) Body |
Number of Pins: | 19 |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 125 V |
Rated Impulse Voltage: | 1.5 kV |
Rated Current*: | 16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm) |
Contact Resistance: | ≤ 5 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Conductor Cross Section: | 19 x 0.75mm² |
Ambient Temperature (Operation)*: | - 25 °C to + 80 °C |
Protection Degree / IP Rating**: | IP67 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | Copper Alloy |
Contact Plating: | Gold over Copper (Cu/Au) |
Contact Bearer Material: | Polyamide (Nylon), PA 66 |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94-HB |
Molded Body Material: | Thermoplastic Polyurethane (TPU) |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94-HB |
Attachment Material: | Brass (CuZn) |
Attachment Plating: | Nickel (Ni) |
O-Ring Material: | Fluorocarbon rubber (FKM) |
Cable Number: | S3792 |
Conductor Size: | 0.75 mm² |
Number of Wires: | 19 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 M |
Conductor material: | Cu |
Cable Jacket Material: | Polyurethane (PUR) |
Cable Jacket Color: | Grey |
Cable Diameter D: | Ø 11.58 mm [ 0.456" ] |
Wire Insulation Material: | Polyvinyl chloride (PVC) |
Insulated Wire Diameter: | Ø 1.20 mm [ 0.068" ] |
Ambient Temperature (Fixed Installation): | - 40 °C to + 80 °C |
Ambient Temperature (Flex Installation): | - 5 °C to + 80 °C |
UL Cable Type: | AWM 20233 |
Flammability Class (Cable Jacket): | FT-1 |
Cable Characteristics: | Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments |
RoHS Compliant: | Yes |
Halogenfree: | Yes |
Oil Resistance: | Yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | Only in locked position with ist proper counterparts |
Note: | L = Standard length of control line |
Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |