(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)M23 Power Single-Ended Cordset: Female, angled, 12-pin, black body, 120 V AC/DC, 8 A; PUR black cable, 8x0.5 mm² + 3x1.0 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 |
---|---|---|---|---|---|---|---|---|---|---|---|
white | green | yellow | grey | grey-pink | red-blue | white-green | brown-green | blue | blue (bridge to pin 9) | brown | green-yellow |
Product Family: | Power Connector |
Product Sub Family: | M23 Power |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | angled |
Number of Pins: | 12 |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 125 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 120 V AC/DC |
Rated Current*: | 8 A |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -25°C to +80°C |
Protection Degree / IP Rating**: | IP67 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | 8 x CuSn/4 x CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA 66 |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94-HB |
Molded Body Material: | TPU |
Molded Body Color: | black |
Flammability Class (Molded Body): | UL 94-HB |
Attachment Material: | CuZn, nickel-plated |
O-Ring Material: | FKM |
Cable Number: | 256 |
Conductor Size: | 8x0.5mm² + 3x1.0 mm² |
Number of Wires: | 11 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 2 M |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | black |
Cable Diameter D: | Ø 9.30 ±0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | 8x Ø1.45 mm + 3x Ø1.95 mm |
Ambient Temperature (Fixed Installation): | -50°C to +80°C |
Ambient Temperature (Flex Installation): | -25°C to +80°C |
Ambient Temperature (Drag Chain Inst): | -25°C to +60°C |
UL Cable Type: | AWM: 20549 |
Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2; flame-retardant |
RoHS Compliant: | yes |
Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect / disconnect under load. |
Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Item # | Item Description | Cable Length |
---|---|---|
83967 | RKWU 12-256/2 M | 2 m |
60692 | RKWU 12-256/5 M | 5 m |
60689 | RKWU 12-256/10 M | 10 m |
27345 | RKWU 12-256/15 M | 15 m |
60691 | RKWU 12-256/20 M | 20 m |
61144 | RKWU 12-256/25 M | 25 m |
61145 | RKWU 12-256/30 M | 30 m |
106928 | RKWU 12-256/35 M | 35 m |
73331 | RKWU 12-256/40 M | 40 m |
9401 | RKWU 12-256/45 M | 45 m |
934636549 | RKWU 12-256/50 M | 50 m |
16862 | RKWU 12-256/55 M | 55 m |
104392 | RKWU 12-256/60 M | 60 m |
6304 | RKWU 12-256/65 M | 65 m |
17581 | RKWU 12-256/70 M | 70 m |
15934 | RKWU 12-256/80 M | 80 m |
15935 | RKWU 12-256/90 M | 90 m |