Product Hierarchy
Product Hierarchy

RKWPA 4-805 - Mini Power Single-Ended Cordset: 7/8", female, angled, 4-pin(3+PE), black body, 600 V, 15 A; TPE black cable, 14 AWG




Mini Power Single-Ended Cordset: 7/8", female, angled, 4-pin(3+PE), black body, 600 V, 15 A; TPE black cable, 14 AWG

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: female
Connector Design: angled
Number of Pins: 4(3+PE)
Shielding Type: Unshielded
Attachment Type: Coupling Nut
Rated Voltage (UL): 600 V
Rated Current (UL)*: 15 A
Ambient Temperature (Operation)*: -30 °C to +90 °C
Protection Degree / IP Rating**: IP 67, IP 68

Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Ni/Au
Contact Bearer Material: PVC
Contact Bearer Color: black
Molded Body Material: PVC
Molded Body Color: black
Attachment Material: CuZn

Cable Data

Cable Number: 805
Conductor Size: 14 AWG
Number of Wires: 4
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Black
Cable Diameter D: ø 0.390"
Wire Insulation Material: PVC/NYLON
Ambient Temperature (Fixed Installation): -30 °C to +90 °
UL Cable Type: TC-ER
Flammability Class (Cable Jacket): FT-4

Approvals

UL-File: E482233
UL: TC-ER

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Oil Res I/II
UV Resistance: Sunlight Res

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item DescriptionCable Length
511000349RKWPA 4-805/0.5M0.5 m
511000350RKWPA 4-805/1M1 m
511000352RKWPA 4-805/2M2 m
511000354RKWPA 4-805/3M3 m
511000355RKWPA 4-805/4M4 m
511000356RKWPA 4-805/5M5 m
511000357RKWPA 4-805/6M6 m
511000358RKWPA 4-805/8M8 m
511000359RKWPA 4-805/10M10 m
511000360RKWPA 4-805/12M12 m
511000361RKWPA 4-805/14M14 m
511000362RKWPA 4-805/15M15 m
511000363RKWPA 4-805/18M18 m
511000364RKWPA 4-805/20M20 m
511000365RKWPA 4-805/22M22 m
511000366RKWPA 4-805/25M25 m
511000367RKWPA 4-805/30M30 m
511000368RKWPA 4-805/35M35 m
511000369RKWPA 4-805/40M40 m
511000370RKWPA 4-805/45M45 m
511000371RKWPA 4-805/50M50 m
511000351RKWPA 4-805/1.5M1.5 m
511000353RKWPA 4-805/2.5M2.5 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
FV-MP-A4PFE.jpg
No accessories are available for this product