(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)RKW 50-877 - 7/8" Power Single-Ended Cordset: Female, angled, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | angled |
Number of Pins: | 5 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Coupling nut |
Rated Voltage: | 600 V |
Rated Voltage (UL): | 600 V |
Rated Current*: | 8 A |
Rated Current (UL)*: | 8 A |
Ambient Temperature (Operation)*: | - 30 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67, NEMA 6P |
Contact Base Material: | CuZn |
Contact Plating: | Au over Ag |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Yellow |
Molded Body Material: | TPU |
Molded Body Color: | Yellow |
Attachment Material: | Al |
Cable Number: | 877 |
Conductor Size: | 16 AWG (65/34) |
Number of Wires: | 5 |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Stranded, BC |
Cable Jacket Material: | TPE |
Cable Jacket Color: | Yellow |
Cable Diameter D: | Ø 9.4 mm |
Wire Insulation Material: | PVC-Nylon |
Insulated Wire Diameter: | Ø 2.5 mm |
Ambient Temperature (Fixed Installation): | -30 °C to +90°C |
UL Cable Type: | TC-ER (90°C Dry / 75°C Wet) 600 V |
Flammability Class (Cable Jacket): | FT4 / IEEC 1202 |
Cable Characteristics: | Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex |
UL-File: | E104696 |
UL: | UL recognized |
RoHS Compliant: | Yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision: | Revision Number: 0.71 Revision Date: 03-22-2023 |
Item # | Item Description | Cable Length |
---|---|---|
500003273 | RKW 50-877/2M | 2 m |
500004318 | RKW 50-877/4M | 4 m |
500003274 | RKW 50-877/5M | 5 m |
500004319 | RKW 50-877/6M | 6 m |
500003272 | RKW 50-877/10M | 10 m |
600006203 | RKW 50-877/15M | 15 m |
500004527 | RKW 50-877/20M | 20 m |
500004526 | RKW 50-877/30M | 30 m |