(109)M23 Power Single-Ended Cordset: Female, straight, 12-pin, black body, 120 V AC/DC, 8 A; PUR black cable, 8x0.5 mm² + 3x1.0 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 |
---|---|---|---|---|---|---|---|---|---|---|---|
white | green | yellow | grey | grey-pink | red-blue | white-green | brown-green | blue | blue (bridge to pin 9) | brown | green-yellow |
Product Family: | Power Connector |
Product Sub Family: | M23 Power |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | straight |
Number of Pins: | 12 |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 125 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 120 V AC/DC |
Rated Current*: | 8 A |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -25°C to +80°C |
Protection Degree / IP Rating**: | IP67 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | 8 x CuSn/4 x CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA 66 |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94-HB |
Molded Body Material: | TPU |
Molded Body Color: | black |
Flammability Class (Molded Body): | UL 94-HB |
Attachment Material: | CuZn, nickel-plated |
O-Ring Material: | FKM |
Cable Number: | 256 |
Conductor Size: | 8x0.5mm² + 3x1.0 mm² |
Number of Wires: | 11 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 2 M |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | black |
Cable Diameter D: | Ø 9.30 ±0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | 8x Ø1.45 mm + 3x Ø1.95 mm |
Ambient Temperature (Fixed Installation): | -50°C to +80°C |
Ambient Temperature (Flex Installation): | -25°C to +80°C |
Ambient Temperature (Drag Chain Inst): | -25°C to +60°C |
UL Cable Type: | AWM: 20549 |
Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2; flame-retardant |
RoHS Compliant: | yes |
Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect / disconnect under load. |
Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Item # | Item Description | Cable Length |
---|---|---|
427 | RKU 12-256/2 M | 2 m |
60682 | RKU 12-256/5 M | 5 m |
60676 | RKU 12-256/10 M | 10 m |
60677 | RKU 12-256/15 M | 15 m |
60679 | RKU 12-256/20 M | 20 m |
61112 | RKU 12-256/25 M | 25 m |
61142 | RKU 12-256/30 M | 30 m |
61161 | RKU 12-256/40 M | 40 m |
934636816 | RKU 12-256/50 M | 50 m |