(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
M12 Power | Single-Ended Cordset | M12 Female Angled, #Contacts 5, L-code → Open End | Cable: Grey PUR; 1.50 mm² (16 AWG) | 63 V / 16 A | 360° Shield Protection
Life Cycle Status: Obsolete
Replaced by: RKTS 5L-956| Pin 1 | Pin 2 | Pin 3 | Pin 4 | FE |
|---|---|---|---|---|
| brown | white | blue | black | pink |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M12 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design: | Molded | M12 Female | Straight |
| Number of Pins: | 5 (4+PE) |
| Coding, Side 1: | L |
| Shielding Type: | Shielded |
| Attachment Type: | Coupling Nut |
| Voltage Rating: | 63 V |
| Rated Voltage (UL): | 63 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 60 V AC/DC |
| Current Rating: | 16 A |
| Rated Current (UL)*: | 16 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | -40 °C ... 125 °C, notice derating |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Side 1 Design Standard: | IEC 61076-2-111 |
| Side 1 Pollution Degree: | 3 acc. to IEC 60664-1 |
| Clearance / Creepage Distance: | IEC 60664-1 (2020-05) |
| Overvoltage Category: | III acc. to IEC 60664-1 |
| Contact Base Material: | Copper Alloy (CuNi) |
| Side 1 Contact Plating: | Gold over Copper (Cu/Au) |
| Contact Bearer Material: | Glass-filled Polybutylene Terephthalate (PBT GF) |
| Contact Bearer Color: | grey |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Molded Body Material: | Thermoplastic Elastomer (TPE) |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | Copper Alloy (CuZn) |
| Attachment Plating: | Nickel (Ni) |
| Shielding Material: | CuZn, plating: Ni |
| O-Ring Material: | Fluoroelastomer (FKM) |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 956 |
| Conductor Size: | 1.50 mm² |
| Conductor Resistance: | ≤ 13.3 Ω/km |
| Number of Wires: | 5 |
| Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
| Cycles (Bending): | ˃ 10 Mio, max. 50 m/s² |
| Cycles (Torsion): | ˃ 5 Mio @ ± 30 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | Polyurethane (PUR) |
| Cable Jacket Color: | Grey |
| Cable Diameter D: | Ø 10.4 | 0.409" |
| Wire Insulation Material: | Polypropylene (PP) |
| Insulated Wire Diameter: | Ø 2.35 mm | 0.092" |
| Inner Jacket: | TPE-O |
| Overall Shield (Cable): | Tinned Copper Braided Screen |
| Ambient Temperature (Fixed Installation): | - 40 °C to +90 °C |
| Ambient Temperature (Flex Installation): | - 30 °C to +90 °C |
| Ambient Temperature (Fixed Installation short-term 100h): | - 40 °C to +125 °C |
| Ambient Temperature (Drag Chain Inst): | - 20 °C to +60 °C |
| UL Cable Type: | AWM: 20939 |
| Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
| UL-File: | E497237 |
| UL: | UL 2237; cULus |
| RoHS Compliant: | Yes |
| Halogenfree: | DIN VDE 0472 T.815 |
| Oil Resistance: | HD 22.10 Appendix A, DIN EN 60811-404 |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | 1. Do not connect or disconnect under load. |
| Product Characteristics: | To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 934849384 | RKTS 5L-956/2 M SW | 2 m |
| 934849385 | RKTS 5L-956/5 M SW | 5 m |
| 934849386 | RKTS 5L-956/10 M SW | 10 m |