(109)M12 Power Single-Ended Cordset: Female, straight, 4-pin, T-coded, shielded, blue body, 50 V AC/60 V DC, 16 A; PUR black cable, 1.50 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family: | Power Connector |
Product Sub Family: | M12 Power |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | straight |
Number of Pins: | 4 |
Coding: | T |
Shielding: | Shielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 63 V |
Rated Voltage (UL): | 63 V |
Rated Impulse Voltage: | 1.5 kV |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 16 A |
Rated Current (UL)*: | 16 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | -40 °C to +125 °C, notice derating |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Design Standard: | IEC 61076-2-111 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuNi |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT GF |
Contact Bearer Color: | dark-grey |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Molded Body Material: | TPE |
Molded Body Color: | blue |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
Shielding Material: | CuZn, plating: Ni |
O-Ring Material: | FKM |
Fastening Torque (Contact Screw): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 722 |
Conductor Size: | 1.50 mm² |
Conductor Resistance: | ≤ 13.3 Ω/km (at 20 °C) |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
Cycles (Bending): | ˃ 10 M |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | black |
Cable Diameter D: | ø 9.4 ±0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 2.35 mm |
Inner Jacket: | TPE-O |
Overall Shield (Cable): | tinned copper braided screen |
Ambient Temperature (Fixed Installation): | -40 °C to +80 °C |
Ambient Temperature (Flex Installation): | -30 °C to +80 °C |
Ambient Temperature (Fixed Installation short-term 100h): | -40 °C to +125 °C |
Ambient Temperature (Drag Chain Inst): | -20 °C to +60 °C |
UL Cable Type: | AWM: 20939 |
Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
UL-File: | E497237 |
UL: | UL 2237; cULus |
RoHS Compliant: | yes |
Halogenfree: | DIN VDE 0472 T.815 |
Oil Resistance: | HD 22.10 Appendix A, DIN EN 60811-404 |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description | Cable Length |
---|---|---|
934849047 | RKTS 4T-722/2 M | 2 m |
934849048 | RKTS 4T-722/5 M | 5 m |
934849049 | RKTS 4T-722/10 M | 10 m |
934849050 | RKTS 4T-722/15 M | 15 m |