Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
M12 pigtail , Industrial Power Applications, PUR black cable, unshielded, AWM: 20939, female, straight, T-coded, 4-pin, 4x1.5 mm², 50 V AC / 60 V DC operating voltage, rated current 16 A, -40 °C ... 125 °C (operating temp.), suited for IP65, IP67, IP69K environment, IEC 61076-2-111, UL 2237; cULus
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | white | blue | black |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | M12 Power |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | female |
| Connector Design: | straight |
| Number of Pins: | 4 |
| Coding, Side 1: | T |
| Shielding Type: | Unshielded |
| Attachment Type: | Coupling Nut |
| Voltage Rating: | 63 V |
| Rated Voltage (UL): | 63 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | ≤ 60 V AC/DC |
| Current Rating: | 16 A |
| Rated Current (UL)*: | 16 A |
| Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | -40 °C ... 125 °C, notice derating |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Design Standard: | IEC 61076-2-111 |
| Pollution Degree: | 3 acc. to IEC 60664-1 |
| Clearance / Creepage Distance: | IEC 60664-1 (2020-05) |
| Overvoltage Category: | III acc. to IEC 60664-1 |
| Contact Base Material: | CuNi |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PBT GF |
| Contact Bearer Color: | dark-grey |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Molded Body Material: | TPE |
| Molded Body Color: | black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Cu/Ni |
| O-Ring Material: | FKM |
| Fastening Torque (Contact Screw): | M 12x1: (60-65) Ncm, hand-tight |
| Cable Number: | 723 |
| Conductor Size: | 1.50 mm² |
| Conductor Resistance: | ≤ 13.3 Ω/km (at 20 °C) |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
| Cycles (Bending): | ˃ 10 Mio, max. 50 m/s² |
| Cycles (Torsion): | ˃ 5 Mio @ ± 30 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | black |
| Cable Diameter D: | ø 7.4 ±0,2 |
| Wire Insulation Material: | PP |
| Insulated Wire Diameter: | ø 2.35 mm |
| Ambient Temperature (Fixed Installation): | -30 °C ... 80 °C |
| Ambient Temperature (Flex Installation): | -40 °C ... 125 °C |
| Ambient Temperature (Fixed Installation short-term 100h): | -40 °C ... 80 °C |
| Ambient Temperature (Drag Chain Inst): | -20 °C ... 60°C |
| UL Cable Type: | AWM: 20939 |
| Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
| UL-File: | E497237 |
| UL: | UL 2237; cULus |
| VDE: | - |
| RoHS Compliant: | yes |
| Halogenfree: | DIN VDE 0472 T.815, IEC 60754-1 |
| Oil Resistance: | HD 22.10 Appendix A, DIN EN 60811-404 |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 934849309 | RKT 4T-723/2 M SW | 2 m |
| 934849310 | RKT 4T-723/5 M SW | 5 m |
| 934849311 | RKT 4T-723/10 M SW | 10 m |
| 934849312 | RKT 4T-723/15 M SW | 15 m |