(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Mini Power Single-Ended Cordset: 7/8", female, straight, 3-pin(2+PE), black body, 600 V, 18 A; TPE black cable, 14 AWG
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | straight |
Number of Pins: | 3(2+PE) |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage (UL): | 600 V |
Rated Current (UL)*: | 18 A |
Ambient Temperature (Operation)*: | -30 °C to +90 °C |
Protection Degree / IP Rating**: | IP 67, IP 68 |
Contact Base Material: | CuSn |
Contact Plating: | Ni/Au |
Contact Bearer Material: | PVC |
Contact Bearer Color: | black |
Molded Body Material: | PVC |
Molded Body Color: | black |
Attachment Material: | CuZn |
Cable Number: | 802 |
Conductor Size: | 14 AWG |
Number of Wires: | 3 |
Cable Jacket Material: | TPE |
Cable Jacket Color: | black |
Cable Diameter D: | ø 0.359" |
Wire Insulation Material: | PVC/NYLON |
Ambient Temperature (Fixed Installation): | -30 °C to +90 ° |
Flammability Class (Cable Jacket): | FT-4 |
UL-File: | E482233 |
UL: | TC-ER |
RoHS Compliant: | Yes |
Oil Resistance: | Oil Res I/II |
UV Resistance: | Sunlight Res |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description | Cable Length |
---|---|---|
511000718 | RKPA 3-802/0.5M | 0.5 m |
511000719 | RKPA 3-802/1M | 1 m |
511000721 | RKPA 3-802/2M | 2 m |
511000723 | RKPA 3-802/3M | 3 m |
511000724 | RKPA 3-802/4M | 4 m |
511000725 | RKPA 3-802/5M | 5 m |
511000726 | RKPA 3-802/6M | 6 m |
511000727 | RKPA 3-802/8M | 8 m |
511000728 | RKPA 3-802/10M | 10 m |
511000729 | RKPA 3-802/12M | 12 m |
511000730 | RKPA 3-802/14M | 14 m |
511000731 | RKPA 3-802/15M | 15 m |
511000732 | RKPA 3-802/18M | 18 m |
511000733 | RKPA 3-802/20M | 20 m |
511000734 | RKPA 3-802/22M | 22 m |
511000735 | RKPA 3-802/25M | 25 m |
511000736 | RKPA 3-802/30M | 30 m |
511000737 | RKPA 3-802/35M | 35 m |
511000738 | RKPA 3-802/40M | 40 m |
511000739 | RKPA 3-802/45M | 45 m |
511000740 | RKPA 3-802/50M | 50 m |
511000720 | RKPA 3-802/1.5M | 1.5 m |
511000722 | RKPA 3-802/2.5M | 2.5 m |