Product Hierarchy
Product Hierarchy

RKN 30-738 - Discontinued – Recommended Replacement: RKN 30-838





Single-Ended Cordset | 7/8"- Female Straight | #Contacts: 3 | 600 V / 10 A | Cable: TPE Yellow; 3x16 AWG; US | UL 2238; cURus

Life Cycle Status: Discontinued

Replaced by: RK 30-838
Face View
Pin 1Pin 2Pin 3
greenblackwhite

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 7/8" (2, 3, 4, 5, 6 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: 7/8" | Female | 3 Pole | 0°
Number of Pins: 3
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Female Thread (round coupling nut)
Voltage Rating: 600 V
Current Rating: 10 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Protection Degree / IP Rating**: IP65, IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Stainless Steel
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): 7/8'': 70 Ncm, hand-tight

Cable Data

Cable Number: 738
Conductor Size: 16 AWG
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 9.91 mm (0.390")
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 3.05 mm (0.120")
Ambient Temperature (Fixed Installation): - 50 °C to +105 °C
Ambient Temperature (Flex Installation): - 10°C to +105 °C
UL Cable Type: UL: SEOOW; CSA: STOOW
Flammability Class (Cable Jacket): FT-2
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product