7/8" Power Receptacle Connector: Female, front mount, 5-pin(4+PE), silver housing, 230 V AC/DC, 9 A, 0.50 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
|---|---|---|---|---|
| black | blue | green-yellow | brown | white |
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | 7/8" |
| Brand: | Lumberg Automation |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | female |
| Connector Design: | front mount |
| Number of Pins: | 5 |
| Shielding Type: | Unshielded |
| Voltage Rating: | 250 V AC/DC |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 9 A |
| Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Ambient Temperature (Operation)*: | -25 °C to +90 °C |
| Protection Degree / IP Rating**: | IP68 |
| Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | TPU |
| Contact Bearer Color: | orange |
| Housing Material: | CuZn, nickel-plated |
| O-Ring Material: | Neoprene |
| Conductor Size: | 0.5 mm² |
| Number of Wires: | 5 |
| Conductor Material: | Cu |
| Wire Insulation Material: | PVC |
| Insulated Wire Diameter: | ø 1.80 mm |
| UL Cable Type: | AWM: 1569 |
| RoHS Compliant: | yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect / disconnect under load. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 11271 | RKF 50/11-04 | 0.3 m |