(6434)Outdoor Fiber Cable
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
(109)M12 Power Field Attachable Connector: Female, straight, 5-pin(4+PE), K-coded, shielded, silver housing, crimp type, 600 V AC/DC
Product Family: | Power Connector |
Product Sub Family: | M12 Power |
Brand: | Lumberg Automation |
Connector Type: | Field attachable |
Type of Contact / Gender: | female |
Connector Design: | straight |
Number of Pins: | 5(4+PE) |
Coding: | K |
Shielding: | Shielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 630 V |
Rated Impulse Voltage: | 6.0 kV |
Operating Voltage: | 600 V AC/DC |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | crimp |
Cable Gland: | PG 11 |
Maximum Wire Isolation Diameter: | max. Ø2,9 mm |
Strain-Relief: | clamping cage |
Suitable Cables: | 3 gaskets enclosed (Ø3 - Ø6 mm, Ø5 - Ø9 mm, Ø8 - Ø11 mm) |
Ambient Temperature (Operation)*: | -40 °C to +125 °C, notice derating |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-111 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuNi |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT GF |
Contact Bearer Color: | blue |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Housing Material: | CuZn |
Housing Plating: | Ni |
Housing Color: | silver |
Cable Gland Material: | CuZn |
Cable Gland Plating: | Ni |
Cable Gland Gasket: | NBR |
Strain-Relief Material: | PBT GF |
Flammability Class (Strain Relief): | UL 94 V-2 |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
Shielding Material: | CuZn, plating: Ni |
O-Ring Material: | FKM |
Fastening Torque (Contact Screw): | M 12x1: (50-60) Ncm, hand-tight |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Product Characteristics: | To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Item # | Item Description | Conductor Cross Section | Rated Current |
---|---|---|---|
934935002 | RKCCS 5K/11 1,5 | 1.5 mm² | 16 A |
934935003 | RKCCS 5K/11 2,5 | 2.5 mm² | 16 A |