7/8" - Field Attachable Female Straight Connector | #Contacts: 5 (4+PE) | 600 V / 12 A | Black Housing, Black PG16 Cable Gland | cURus
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | 7/8" (2, 3, 4, 5, 6 contacts) |
| Brand: | Lumberg Automation |
| Connector Type: | Field Attachable |
| Connector Sub Type: | 7/8" |
| Side 1 Type of Contact/Gender: | Socket Contacts / Female |
| Connector Design: | 7/8" | Female | 5 Pole | 0° |
| Number of Pins: | 5 (4+PE) |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Female Thread (coupling nut) |
| Voltage Rating: | 250 V (IEC Standard) |
| Rated Voltage (UL): | 600 V |
| Current Rating: | 9 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Type of Connection: | Screw terminal |
| Cable Gland: | PG 16 |
| Cross Section: | max. 1.0 mm² |
| Suitable Cables: | Ø 12.0-14.0 mm |
| Ambient Temperature (Operation)*: | - 40 °C to + 90 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Brass (CuZn) |
| Side 1 Contact Plating: | Copper-Gold Alloy (Cu/Au) |
| Contact Bearer Material: | Thermoplastic Polyurethane (TPU) |
| Contact Bearer Color: | Black |
| Housing Material: | Nylon 66 (PA 66) |
| Housing Color: | Black |
| Cable Gland Material: | Nylon 66 (PA 66) |
| Cable Gland Gasket: | Nitrile Butadiene Rubber (NBR) |
| Cable Gland Color: | Black |
| Attachment Material: | Aluminum (Al) |
| Attachment Plating: | Anodized black |
| O-Ring Material: | Nitrile Butadiene Rubber (NBR) |
| UL-File: | E104696 |
| UL: | cURus |
| RoHS Compliant: | Compliant |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Note: | Do not connect / disconnect under load. |
| Item # | Item Description | Cable Gland Material |
|---|---|---|
| 11224 | RKC 50/16 | Nylon 66 (PA 66) |