Product Hierarchy
Product Hierarchy

RK 40-839 - MINI A | Cordset | 7/8 Female Straight, 4-socket → Open End | Yellow TPE; 16 AWG | 600 V / 10 A






MINI A | Single-Ended Cordset | 7/8 Female Straight, 4-socket → Open End | Cable Yellow TPE; 16 AWG | 600 V / 10 A

Face View
Pin 1Pin 2Pin 3Pin 4
blackwhiteredgreen

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: MINI 7/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contact / Female
Connector Design: Molded | 7/8" Female | Straight
Number of Pins: 4 (3+PE)
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Female Thread, Coupling Nut
Voltage Rating: 600 V
Rated Voltage (UL): 600 V
Operating Voltage: 540 V AC/DC
Current Rating: 10 A
Rated Current (UL)*: 10 A
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 90 °C
Protection Degree / IP Rating**: IP65, IP67

Materials

Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic polyurethane (TPU)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized Black

Additional Technical Data

Fastening Torque (Attachment): MINI: 70 Ncm, hand-tight

Cable Data

Cable Number: 839
Conductor Size: 16 AWG
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 mio
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomers (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 8.70 mm | 0.342"
Wire Insulation Material: Polyvinyl Chloride (PVC)
Insulated Wire Diameter: Ø 2.56 mm | 0.101"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 30 °C to + 90 °C
Ambient Temperature (Flex Installation): + 5 °C to + 90 °C
Ambient Temperature (Fixed Installation short-term 100h): - 30 °C to + 90 °C
Ambient Temperature (Drag Chain Inst): - 5° C to + 90° C
UL Cable Type: UL: NEC Type TC-ER (UL 1277)
Flammability Class (Cable Jacket): UL 1685, CSA FT4, IEEC 1202
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: No
Oil Resistance: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note: Do not connect / disconnect under load.
Variants
Item #Item DescriptionCable Length
500004282RK 40-839/2M2 m
500004414RK 40-839/3M3 m
500004302RK 40-839/4M4 m
500003208RK 40-839/5M5 m
500004303RK 40-839/6M6 m
500003227RK 40-839/10M10 m
500004637RK 40-839/15M15 m
500004304RK 40-839/16M16 m
500004062RK 40-839/17M17 m
500003228RK 40-839/20M20 m
540003220RK 40-839/22M22 m
540004472RK 40-839/23M23 m
500004408RK 40-839/25M25 m
500004457RK 40-839/30M30 m
500004763RK 40-839/35M35 m
500004458RK 40-839/40M40 m
500004428RK 40-839/50M50 m
500004428RK 40-839/50M50 m
500004667RK 40-839/60M60 m
500004409RK 40-839/70M70 m
500004482RK 40-839/90M90 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product