Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
7/8 Molded Cordset Female Straight | #Contacts: 4 | 300 V / 5.6 A | Cable TPE Yellow, 4x18 AWG, IEC | cURus 2238"
| Product Family: | Power Connector |
| Side 1 Product Sub Family: | MINI 7/8" |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Socket Contact / Female |
| Connector Design: | Molded | 7/8" Female | Straight |
| Number of Pins: | 4 |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Female Thread, Coupling Nut |
| Rated Voltage (UL): | 300 V |
| Rated Current (UL)*: | 5.6 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C to + 90°C |
| Protection Degree / IP Rating**: | IP65, IP67, NEMA 6P |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | Copper Alloy (CuZn) |
| Side 1 Contact Plating: | Copper-Silver-Gold-Alloy (Cu/Ag/Au) |
| Contact Bearer Material: | Thermoplastic polyurethane (TPU) |
| Contact Bearer Color: | Yellow |
| Molded Body Material: | Thermoplastic polyurethane (TPU) |
| Molded Body Color: | Yellow |
| Attachment Material: | Aluminum (Al) |
| Attachment Plating: | Anodized Black |
| Fastening Torque (Attachment): | MINI: 70 Ncm, hand-tight |
| Cable Number: | 637 |
| Conductor Size: | 18 AWG |
| Number of Wires: | 4 |
| Conductor Material: | Cu |
| Cable Jacket Material: | TPE |
| Cable Jacket Color: | Yellow |
| Cable Diameter D: | .280" (7.1 mm) |
| Overall Shield (Cable): | Unshielded |
| UL Cable Type: | PLTC |
| Cable Characteristics: | See downloads tab for details |
| UL: | UL 2238; cURus |
| RoHS Compliant: | Yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
| Item # | Item Description | Cable Length |
|---|---|---|
| 500002699 | RK 40-637/6F | 6 ft |
| 500003622 | RK 40-637/10M | 10 m |
| 500002696 | RK 40-637/12F | 12 ft |
| 500002766 | RK 40-637/15F | 15 ft |
| 500004600 | RK 40-637/15M | 15 m |
| 500002697 | RK 40-637/20F | 20 ft |
| 500002698 | RK 40-637/30F | 30 ft |
| 500002698 | RK 40-637/30F | 30 ft |
| 6512280 | RK 40-637/30F | 30 ft |
| 500004356 | RK 40-637/33F | 33 ft |
| 500004698 | RK 40-637/40F | 40 ft |
| 500003434 | RK 40-637/50F | 50 ft |
| 500002767 | RK 40-637/66F | 66 ft |
| 500003006 | RK 40-637/100F | 100 ft |