(6434)Outdoor Fiber Cable
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
(962)SPIDER Fast/Gigabit Switches
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
(146)Transceivers
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
(10)Power Supplies and Cables
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
(109)7/8" Power Single-Ended Cordset: Female, straight, 3-pin, yellow body, 300 V (UL), 8 A (UL); TPE yellow cable, 18 AWG
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | female |
Connector Design: | straight |
Number of Pins: | 3 |
Shielding: | Unshielded |
Attachment Type: | Coupling nut with internal threads |
Rated Voltage (UL): | 300 V |
Rated Current (UL)*: | 8 A |
Ambient Temperature (Operation)*: | -40°C to +90°C |
Protection Degree / IP Rating**: | IP 67 / NEMA 6P |
Contact Base Material: | CuZn |
Contact Plating: | gold over silver plated |
Contact Bearer Material: | TPU |
Contact Bearer Color: | yellow |
Molded Body Material: | TPU |
Molded Body Color: | yellow |
Cable Number: | 731 |
Conductor Size: | 18 AWG |
Number of Wires: | 3 |
Cable Jacket Material: | TPE |
Cable Jacket Color: | Yellow |
Cable Diameter D: | .284” (7.2 mm) |
UL Cable Type: | PLTC |
UL: | UL 2238 Recognized |
RoHS Compliant: | yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision: | Revision Number: 0.62 Revision Date: 03-22-2023 |
Item # | Item Description | Cable Length |
---|---|---|
500002614 | RK 30-731/6F | 6 ft |
500002607 | RK 30-731/12F | 12 ft |
500002798 | RK 30-731/15F | 15 ft |
500002608 | RK 30-731/20F | 20 ft |
500002609 | RK 30-731/30F | 30 ft |